Catalog 21 Page 458 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 458 Panels & Doors PANELS & DOORS Fractional Metric Kydex Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2660-S (65-2660-S) Black Kydex .187" (4.70 mm ) 48" x 96" + .375/-0 (1219.2 mm x 2438.4 mm + 9.50/-0) 1.239 lb / ft 2 (6.189 kg / m 2 ) 2660-T (65-2660-T) Black .187" (4.70 mm ) 1.239 lb / ft 2 (6.189 kg / m 2 ) 2661-S (65-2661-S) Black .250" (6.30 mm ) 1.728 lb / ft 2 (8.436 kg / m 2 ) 2661-T (65-2661-T) Black .250" (6.30 mm ) 1.728 lb / ft 2 (8.436 kg / m 2 ) 2662-S (65-2662-S) Yellow .187" (4.70 mm ) 1.224 lb / ft 2 (6.103 kg / m 2 ) 2662-T (65-2662-T) Yellow .187" (4.70 mm ) 1.224 lb / ft 2 (6.103 kg / m 2 ) 2663-S (65-2663-S) Yellow .250" (6.30 mm ) 1.440 lb / ft 2 (7.030 kg / m 2 ) 2663-T (65-2663-T) Yellow .250" (6.30 mm ) 1.440 lb / ft 2 (7.030 kg / m 2 ) Part Description: Kydex panels are impact and chemical resistant with an option for either a smooth nish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. Kydex is commonly used in exhibits, displays, signs, and xtures. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Black Yellow See page 450 for important ordering information.

Previous Page
Next Page