Catalog 21 Page 457 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 457 Panels & Doors PANELS & DOORS ABS Haircell Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2613-S (65-2613-S) Black ABS .236" (6. mm ) 48" + .250/-0 x 96" +.500/-0 (1219.2 mm + 6.35/-0 x 2438.4 mm + 12.7/-0) 1.700 lb / ft 2 (5.689 kg / m 2 ) 2613-T (65-2613-T) Black .236" (6. mm ) 1.700 lb / ft 2 (5.689 kg / m 2 ) 2614-S (65-2614-S) Black .177" (4.5 mm ) 1.000 lb / ft 2 (4.965 kg / m 2 ) 2614-T (65-2614-T) Black .177" (4.5 mm ) 1.000 lb / ft 2 (4.965 kg / m 2 ) Part Description: Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions. Standard Machining Services See page 450 for important ordering information. Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Black Metric Fractional

Previous Page
Next Page