Catalog 21 Page 456 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 456 Panels & Doors PANELS & DOORS Recycled Polycarbonate Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2646 (65-2646) Clear Recycled Polycarbonate .220 - .236" (6 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.500 lb / ft 2 (6.517 kg / m 2 ) 2647 (65-2647) Clear .177" (4.5 mm ) 1.150 lb / ft 2 (5.155 kg / m 2 ) Part Description: Recycled polycarbonate panels are durable and provide impact resistance, making it ideal for industrial applications. Polycarbonate is two hundred times stronger than glass and thirty times stronger than acrylic. This panel is made of recycled material and may appear tinted. Recycled polycarbonate panels are stable up to 240 degrees Fahrenheit, easily machined, and resists cracking, chipping or breaking when cut or drilled. Clear Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Fractional Metric

Previous Page
Next Page