Catalog 21 Page 455 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 455 Panels & Doors PANELS & DOORS Polycarbonate Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2645 (65-2645) Clear Polycarbonate .500" (12.7 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 3.120 lb / ft 2 (14.586 kg / m 2 ) 2644 (65-2644) Clear .375" (9.5 mm ) 2.340 lb / ft 2 (11.017 kg / m 2 ) 2609 (65-2609) Clear .220 - .236" (6 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.500 lb / ft 2 (6.465 kg / m 2 ) 60" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 2610 (65-2610) Clear .177" (4.5 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.150 lb / ft 2 (5.362 kg / m 2 ) 2643 (65-2643) Clear .118" (3 mm ) .737 lb / ft 2 (3.517 kg / m 2 ) 2611 (65-2611) Bronze .220 - .236" (6 mm ) 1.500 lb / ft 2 (6.965 kg / m 2 ) 2612 (65-2612) Bronze .177" (4.5 mm ) 1.150 lb / ft 2 (5.310 kg / m 2 ) 2629 (65-2629) Gray .220 - .236" (6 mm ) 1.500 lb / ft 2 (6.396 kg / m 2 ) 2630 (65-2630) Gray .177" (4.5 mm ) 1.150 lb / ft 2 (5.362 kg / m 2 ) Gray Clear Bronze Part Description: Polycarbonate panels are durable and provide impact resistance, making it ideal for industrial applications. This panel is two hundred times stronger than glass and thirty times stronger than acrylic. It has high optical clarity while being stable up to 240 degrees Fahrenheit. Polycarbonate is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Metric Fractional

Previous Page
Next Page