Catalog 21 Page 454 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 454 Panels & Doors PANELS & DOORS ESD Polycarbonate Panels Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2648 (65-2648) Clear ESD Polycarbonate .250" (6.35 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.531 lb / ft 2 (7.480 kg / m 2 ) 2649 (65-2649) Clear .187" (4.750 mm ) 1.088 lb / ft 2 (5.310 kg / m 2 ) Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Part Description: Electrostatic dissipative (ESD) polycarbonate panels are designed to prohibit static electricity. It is a lightweight option that has excellent impact and chemical resistance. ESD has superior clarity while being easy to machine, providing design versatility and exibility. This panel is useful in clean room, medical, and manufacturing processes where you want to minimize the occurrence and likelihood of static shock. Clear Fractional Metric

Previous Page
Next Page