Catalog 21 Page 453 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 453 Panels & Doors PANELS & DOORS Metric Fractional Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2641 (65-2641) Clear AR Polycarbonate .177" (4.5 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.150 lb / ft 2 (5.293 kg / m 2 ) 2642 (65-2642) Clear .220 - .236" (6 mm ) 1.500 lb / ft 2 (6.672 kg / m 2 ) AR Polycarbonate Panels Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Part Description: AR polycarbonate panels are a durable option that provides high optical clarity and impact resistance. It is more abrasion and UV resistant than polycarbonate panels and stable up to 240 degrees Fahrenheit, making it ideal for both indoor and outdoor applications. AR polycarbonate is commonly used in enclosures and safety applications in high-trafc areas. Clear

Previous Page
Next Page