Catalog 21 Page 452 Panels & Doors

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 452 Panels & Doors PANELS & DOORS Fractional Metric Part No. (Metric) Series Color Material Thickness Stock Sheet Size Weight 2601 (65-2601) Clear Acrylic .220 - .236" (6 mm ) 48" x 96" + .250/-0 (1219.2 mm x 2438.4 mm + 6.35/-0) 1.450 lb / ft 2 (6.24 kg / m 2 ) 2602 (65-2602) Clear .177" (4.5 mm ) .840 lb / ft 2 (5.22 kg / m 2 ) 2603 (65-2603) White .220 - .236" (6 mm ) 1.450 lb / ft 2 (6.53 kg / m 2 ) 2604 (65-2604) White .177" (4.5 mm ) .840 lb / ft 2 (4.87 kg / m 2 ) 2605 (65-2605) Black .220 - .236" (6 mm ) 1.450 lb / ft 2 (6.44 kg / m 2 ) 2606 (65-2606) Black .177" (4.5 mm ) .840 lb / ft 2 (4.89 kg / m 2 ) 2607 (65-2607) Bronze .220 - .236" (6 mm ) 1.450 lb / ft 2 (6.31 kg / m 2 ) 2608 (65-2608) Bronze .177" (4.5 mm ) .840 lb / ft 2 (4.86 kg / m 2 ) Acrylic Panels Standard Machining Services Machining Type Reference Page Cut-to-Size 870 Drill Thru 891 Part Description: Acrylic panels are a cost-effective lightweight option that provides high optical clarity. It is stable up to 180 degrees Fahrenheit and weather resistant, making it ideal for both indoor and outdoor applications. Acrylic is more impact resistant than glass while being half the weight. It is easily machined and comes in a range of colors and thicknesses. This panel is commonly used in displays, signs, furniture and partitions. Black Bronze White Clear

Previous Page
Next Page