Catalog 21 Page 441 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 441 Fastening Methods FASTENERS Quick Frame 20 Degree Pitch Hexagon Connector Part Description: The 20 degree pitch hexagon connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique connection perfect for guarding and display applications and can be used with other connectors to create an enclosure. The 20 degree pitch hexagon connector provides ush connections of up to four Quick Frame proles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F Weight 9297 Nylon Injection Molded Black 2.375 60 .870 1.100 20 1.795 .196 lb A C TYP B TYP F E TYP D TYP 20 Degree Hexagon Pitch Connector Prole Prole Prole Prole Prole Prole Prole

Previous Page
Next Page