Catalog 21 Page 439 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 439 Fastening Methods FASTENERS Quick Frame 22.5 Degree Straight Octagon Base Connector Part Description: The 22.5 degree straight octagon base connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It can be used in combination with other connectors to create an enclosure or to add a 22.5 degree angle to any project. The 22.5 degree straight octagon base connector is convenient for projects that will be attached or mounted to any at surface. It provides a ush connection using only a soft-faced mallet to form light-duty yet sturdy builds and requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H J K L M Weight 9247 Nylon Injection Molded Black 1.000 1.000 .860 .430 .500 1.000 3.000 .281 .870 1.100 22.5 .190 .041 lb L K J M A B C E TYP G H THRU (2X) F TYP D TYP 22.5 Degree Straight Octagon Base Connector Prole

Previous Page
Next Page