Catalog 21 Page 438 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 438 Fastening Methods FASTENERS Quick Frame 30 Degree Straight Hexagon Base Connector Part Description: The 30 degree straight hexagon base connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It can be used in combination with other connectors to create an enclosure or to add a 30 degree angle to any project. The 30 degree straight hexagon base connector is convenient for projects that will be attached or mounted to any at surface. It provides a ush connection using only a soft-faced mallet to form light-duty yet sturdy builds and requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H J K L M Weight 9245 Nylon Injection Molded Black 1.000 1.000 .860 .430 .500 1.000 3.000 .281 .870 1.100 30 .190 .043 lb A M J K L E TYP F TYP G C B D TYP H THRU (2X) 30 Degree Straight Hexagon Base Connector Prole

Previous Page
Next Page