Catalog 21 Page 436 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 436 Fastening Methods FASTENERS Quick Frame 3 Way - Hexagon Segment Connector Part Description: The 3 way - hexagon segment connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique corner connection perfect in guarding and display applications and can be used with other connectors to create an enclosure. The 3 way - hexagon segment connector provides ush connections of up to three Quick Frame proles using only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H Weight 9273 Nylon Injection Molded Black 2.400 1.105 .870 1.375 120 1.100 1.102 2.202 .104 lb 3 Way - Hexagon Segment Connector Prole Prole Prole A H G F D E B TYP C TYP

Previous Page
Next Page