Catalog 21 Page 431 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 431 Fastening Methods FASTENERS Quick Frame 5 Way - Junction Connector Part Description: The 5 way - junction connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides ush connections of up to ve Quick Frame proles, forming 90 degree or 180 degree connections. The 5 way - junction connector is commonly used when transitioning between standard and anged proles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H J Weight 9180 Nylon Injection Molded Gray 1.000 1.000 .870 1.125 1.000 3.250 2.100 1.125 3.250 .124 lb 9280 Black 1.000 1.000 .870 1.125 1.000 3.250 2.100 1.125 3.250 .123 lb A H TYP J B C TYP G D TYP E F 5 Way - Junction Connector Prole Prole Prole Prole Prole

Previous Page
Next Page