Catalog 21 Page 429 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 429 Fastening Methods FASTENERS Quick Frame 4 Way - Cross Connector Part Description: The 4 way - cross connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides ush connections of up to four Quick Frame proles, forming 90 degree or 180 degree connections. The 4 way - cross connector is commonly used when transitioning between standard and anged proles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no machining services or additional hardware. Part No. Series Material Process Color A B C D E F G H Weight 9160 Nylon Injection Molded Gray 1.000 1.000 .870 1.125 1.000 3.250 2.100 1.110 .124 lb 9260 Black 1.000 1.000 .870 1.125 1.000 3.250 2.100 1.110 .099 lb A B C TYP D TYP E F G H TYP 4 Way - Cross Connector Prole Prole Prole Prole

Previous Page
Next Page