Catalog 21 Page 425 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 425 Fastening Methods FASTENERS Quick Frame 90 Degree Straight Base Connector Part Description: The 90 degree straight base connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of hardware. It is convenient for projects that will be attached or mounted at a 90 degree angle to any at surface or T-slot prole and provides a clean, ush connection. The 90 degree straight base connector connects proles quickly and easily using only a soft-faced mallet to form light-duty yet sturdy builds. Part No. Series Material Process Color A B C D E F G H J K L Weight 9140 Nylon Injection Molded Gray 1.000 1.000 .860 .430 .500 1.000 3.000 .281 .870 1.100 1.290 .028 lb 9240 Black 1.000 1.000 .860 .430 .500 1.000 3.000 .281 .870 1.100 1.290 .028 lb J A H THRU E TYP F TYP K L C G D B 90 Degree Straight Base Connector Prole

Previous Page
Next Page