Catalog 21 Page 420 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 420 Fastening Methods FASTENERS Part Description: The standard tube insert kit with roll pin is used to make strong connections between Ready Tube proles. It is comprised of a standard tube insert, one anged hex head bolts and a roll pin and is used to connect proles together when their lengths are divisible by 1.50. The roll pin provides a smooth, clean nish and eliminates the use of protruding hardware. The standard tube insert kit with roll pin requires no additional hardware or machining services. Ready Tube also is available without pre-drilled holes; fastening these proles will require machining services. Use a roll pin punch to install this product (page 901). Standard Tube Insert Kit with Roll Pin Ready Tube Part No. Series Material Finish Thread A B C D Weight 4700 Aluminum Mill 5/16-18 1.500" .138" 3.226" 1.500" .186 lb 4700-Black Black Anodize 5/16-18 1.500" .138" 3.226" 1.500" .186 lb 4702 Mill M8 x 1.25" 1.500" .138" 3.226" 1.500" .186 lb 4702-Black Black Anodize M8 x 1.25" 1.500" .138" 3.226" 1.500" .186 lb D C A B TYP 1 2 3 Standard Tube Insert Kit with Roll Pin Included Hardware Insert Part No. Series Qty. Description 4700 4600 1 5/16-18 Standard Tube Insert 9760 1 Roll Pin 3753 1 5/16-18 x 2.00" Flanged Hex Head Bolt 4702 4601 1 M8 x 1.25" Standard Tube Insert 9760 1 Roll Pin 13-3753 1 M8 x 50.00 mm Flanged Hex Head Bolt

Previous Page
Next Page