Catalog 21 Page 418 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 418 Fastening Methods FASTENERS Part Description: The extended tube insert connects Ready Tube proles together when their lengths are not divisible by 1.50. It is also commonly used to add casters and leveling feet and requires no additional machining services when used in Ready Tube proles with predrilled holes. See below for information on hardware for the standard tube insert. Additional Information: For a custom length insert, see the tube insert prole on page 842. Extended Tube Insert Ready Tube Part No. Series Material Finish A B C D (Thread) E F G (Thread) Weight 4605 Aluminum Mill 2.940 1.225 .332 5/16-18 .720 2.000 5/16-18 .233 lb 4605-Black Black Anodize 2.940 1.225 .332 5/16-18 .720 2.000 5/16-18 .233 lb 4606 Mill 2.940 1.225 .332 M8 x 1.25 .720 2.000 M8 x 1.25 .231 lb 4606-Black Black Anodize 2.940 1.225 .332 M8 x 1.25 .720 2.000 M8 x 1.25 .231 lb 4607 Mill 2.940 1.225 .332 5/16-18 .720 2.000 3/8-16 .227 lb 4607-Black Black Anodize 2.940 1.225 .332 5/16-18 .720 2.000 3/8-16 .227 lb 4608 Mill 2.940 1.225 .332 M8 x 1.25 .720 2.000 M10 x 1.5 .224 lb 4608-Black Black Anodize 2.940 1.225 .332 M8 x 1.25 .720 2.000 M10 x 1.5 .224 lb 4609 Mill 2.940 1.225 .332 5/16-18 .720 2.000 7/16-14 .221 lb 4609-Black Black Anodize 2.940 1.225 .332 5/16-18 .720 2.000 7/16-14 .221 lb 4610 Mill 2.940 1.225 .332 M8 x 1.25 .720 2.000 M12 x 1.75 .213 lb 4610-Black Black Anodize 2.940 1.225 .332 M8 x 1.25 .720 2.000 M12 x 1.75 .213 lb 4611 Mill 2.940 1.225 .332 5/16-18 .720 2.000 1/2-13 .210 lb 4611-Black Black Anodize 2.940 1.225 .332 5/16-18 .720 2.000 1/2-13 .210 lb A E F B C D (THREAD) G (THREAD) Suggested Hardware Insert Part No. Series Qty. Description OR Part No. Description 4605, 4607, 4609, 4611 3970 1 5/16-18 x 1.75 Flanged Hex Head Bolt Assembly 9760 Roll Pin 3753 1 5/16-18 x 2.00 Flanged Hex Head Bolt 4606, 4608, 4610 13-3945 1 M8 x 1.25 BHSCS 3963 1 M8 x 1.25 Flanged Hex Nut M8 x 50.00 mm Flanged Hex Head Bolt

Previous Page
Next Page