Catalog 21 Page 414 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 414 Fastening Methods FASTENERS Bolt Assemblies (Continued) M8 x 1.25 Button Head Socket Cap Screw (BHSCS) M8 x 1.25 Flat Head Socket Cap Screw (FHSCS) M8 x 1.25 Slide-In Flanged Economy T-Slot Stud Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3457 13-8320 1 BHSCS M8 X 1.25 20.00 mm 3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .045 lb 75-3648 11-8320 1 20.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .032 lb 3870 3815 1 20.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .044 lb 75-3423 13-8320 1 20.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 75-3426 13-8320 1 20.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .044 lb 75-3527 11-8320 1 20.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .031 lb 75-3529 11-8320 1 20.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 11-6042 1 .035 lb 75-3478 13-8320 1 20.00 mm - 13-6042 1 .023 lb 3886 3819 1 25.00 mm 3842 1 Roll-In T-Nut with Flex Handle 3860 1 .049 lb 75-3455 13-8325 1 25.00 mm 3842 1 Roll-In T-Nut with Flex Handle - - .044 lb 75-3458 13-8325 1 25.00 mm 3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .048 lb 3877 3819 1 25.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .043 lb 75-3427 13-8325 1 25.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .047 lb 75-3473 13-8325 1 25.00 mm 13-8065 1 Hex Nut 13-6042 1 .035 lb 3974 13-3945 1 45.00 mm 13-3759 1 Flanged Hex Nut 3860 1 .058 lb 3964 13-3946 1 50.00 mm 13-3759 1 Flanged Hex Nut 3860 1 .061 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3506 13-8716 1 FHSCS M8 X 1.25 16.00 mm 3842 1 Roll-In T-Nut with Flex Handle - - .029 lb 75-3653 11-8716 1 16.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .036 lb 75-3629 11-8716 1 16.00 mm 13025 1 Self-Aligning Slide-In T-Nut - - .031 lb 75-3508 13-8716 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .028 lb 75-3618 11-8716 1 16.00 mm 40-1981 1 Slide-In Economy T-Nut - Offset Thread - - .036 lb 75-3617 11-8720 1 20.00 mm 11-8065 1 Hex Nut - - .028 lb 75-3652 11-8720 1 20.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .024 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3825 3851 1 Slide-In Flanged Economy T-Slot Stud M8 X 1.25 20.00 mm 3821 1 Hex Nut 3860 1 .042 lb 3880 3851 1 20.00 mm 3821 1 Hex Nut 3860 1 .040 lb 3889 3851 1 20.00 mm 3821 1 Hex Nut 3860 1 .040 lb 75-3500 3851 1 20.00 mm 3821 1 Hex Nut 3860 1 .040 lb 3881 3852 1 25.00 mm 3821 1 Hex Nut 3860 1 .043 lb 75-3501 3852 1 25.00 mm 3821 1 Hex Nut 3860 1 .043 lb 3882 3853 1 30.00 mm 3821 1 Hex Nut 3860 1 .046 lb 3890 3853 1 30.00 mm 3821 1 Hex Nut 3860 1 .046 lb 75-3502 3853 1 30.00 mm 3821 1 Hex Nut 3860 1 .046 lb 3883 3854 1 35.00 mm 3821 1 Hex Nut 3860 1 .051 lb 75-3503 3854 1 35.00 mm 3821 1 Hex Nut 3860 1 .051 lb 3884 3857 1 45.00 mm 3821 1 Hex Nut 3860 1 .058 lb 75-3504 3857 1 45.00 mm 3821 1 Hex Nut 3860 1 .058 lb M8 x 1.25 Flanged Hex Head Bolt Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3963 13-3753 1 Flanged Hex Head Bolt M8 x 1.25 50.00 mm 13-3759 1 Flanged Hex Nut - - .077 lb CONTINUE

Previous Page
Next Page