Catalog 21 Page 413 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 413 Fastening Methods FASTENERS Bolt Assemblies (Continued) M6 x 1.0 Socket Head Cap Screw (SHCS) M8 x 1.25 Button Head Socket Cap Screw (BHSCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3847 3806 1 SHCS M6 X 1.0 20.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .021 lb 3855 3806 1 20.00 mm 3876 1 Roll-In T-Nut with Flex Handle 3861 1 .023 lb 75-3445 13-6520 1 20.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .021 lb 3035 13-6520 1 20.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .022 lb 75-3414 13-6520 1 20.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .022 lb 75-3523 11-6520 1 20.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .029 lb 75-3597 11-6520 1 20.00 mm 13129 1 Standard Drop-In T-Nut - - .010 lb 3845 3807 1 25.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .023 lb 3862 3807 1 25.00 mm 3876 1 Roll-In T-Nut with Flex Handle 3861 1 .025 lb 75-3446 13-6525 1 25.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .023 lb 75-3415 13-6525 1 25.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .024 lb 3841 3807 1 25.00 mm 3836 1 Slide-In Economy T-Nut - Centered Thread - - .031 lb 75-3524 11-6525 1 25.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .031 lb 75-3447 13-6530 1 30.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .025 lb 75-3416 13-6530 1 30.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .030 lb 75-3448 13-6535 1 35.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .029 lb 75-3417 13-6535 1 35.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .029 lb 75-3449 13-6540 1 40.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .030 lb 75-3418 13-6540 1 40.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .036 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3512 13-8312 2 BHSCS M8 X 1.25 12.00 mm 40-1982 1 Double Slide-In Economy T-Nut - - .094 lb 75-3452 13-8312 1 12.00 mm 3842 1 Roll-In T-Nut with Flex Handle - - .036 lb 75-3649 11-8312 1 12.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .036 lb 75-3615 11-8312 1 12.00 mm 13094 1 Self-Aligning Roll-In T-Nut - - .022 lb 75-3421 13-8312 1 12.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .036 lb 75-3525 11-8312 1 12.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .036 lb 75-3513 13-8316 2 16.00 mm 40-1982 1 Double Slide-In Economy T-Nut - - .099 lb 75-3514 13-8316 2 16.00 mm 40-1982 1 Double Slide-In Economy T-Nut 13-6042 2 .105 lb 75-3471 13-8316 1 16.00 mm 13-8065 1 Hex Nut 13-6042 1 .030 lb 3832 3813 1 16.00 mm 3842 1 Roll-In T-Nut with Flex Handle 3860 1 .042 lb 75-3453 13-8316 1 16.00 mm 3842 1 Roll-In T-Nut with Flex Handle - - .039 lb 75-3456 13-8316 1 16.00 mm 3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .042 lb 75-3650 11-8316 1 16.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .039 lb 75-3422 13-8316 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .038 lb 75-3425 13-8316 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .041 lb 75-3526 11-8316 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread - - .038 lb 75-3528 11-8316 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 11-6042 1 .042 lb 3830 3813 1 16.00 mm 3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .041 lb 75-3651 11-8318 1 18.00 mm 40-1986 1 Roll-In T-Nut with Flex Handle - - .040 lb 75-3619 11-8318 1 18.00 mm 13132 1 Standard Drop-In T-Nut - - .024 lb 75-3472 13-8320 1 20.00 mm 13-8065 1 Hex Nut 13-6042 1 .032 lb 3863 3815 2 20.00 mm 3879 1 Double Slide-In Economy T-Nut 3860 2 .093 lb 3872 3815 1 20.00 mm 3842 1 Roll-In T-Nut with Flex Handle 3860 1 .044 lb 75-3454 13-8320 1 20.00 mm 3842 1 Roll-In T-Nut with Flex Handle - - .041 lb CONTINUE

Previous Page
Next Page