Catalog 21 Page 412 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 412 Fastening Methods FASTENERS Bolt Assemblies (Continued) M6 x 1.0 Flat Head Socket Cap Screw (FHSCS) M6 x 1.0 Socket Head Cap Screw (SHCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3541 13-6710 2 FHSCS M6 X 1.0 10.00 mm 25-1961 2 Slide-In Economy T-Nut - Centered Thread - - .016 lb 75-3505 13-6712 1 12.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .015 lb 75-3645 13-6712 1 12.00 mm 25-1966 1 Roll-In T-Nut with Flex Handle - - .014 lb 75-3507 13-6712 1 12.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .016 lb 75-3639 17-6712* 1 12.00 mm 3873 1 Standard Slide-In T-Nut - - .014 lb 75-3616 11-6714 1 14.00 mm 3873 1 Standard Slide-In T-Nut - - .011 lb 75-3584 11-6714 1 14.00 mm 3873 1 Standard Slide-In T-Nut - - .011 lb 75-3585 11-6714 1 14.00 mm 3931 1 Standard Drop-In T-Nut - - .015 lb 75-3647 11-6716 1 16.00 mm 25-1966 1 Roll-In T-Nut with Flex Handle - - .011 lb 75-3655 11-6716 1 16.00 mm 40-1966 1 Roll-In T-Nut with Flex Handle - - .026 lb 75-3591 11-6716 1 16.00 mm 13119 1 Standard Drop-In T-Nut - - .016 lb 75-3587 11-6718 1 18.00 mm 13129 1 Standard Drop-In T-Nut - - .011 lb 75-3628 11-6718 1 18.00 mm 13119 1 Standard Drop-In T-Nut - - .012 lb 75-3589 11-6720 1 20.00 mm 11-6065 1 Hex Nut 11-6041 1 .011 lb 75-3644 11-6720 1 20.00 mm 25-1966 1 Roll-In T-Nut with Flex Handle - - .017 lb 75-3654 11-6720 1 20.00 mm 40-1966 1 Roll-In T-Nut with Flex Handle - - .026 lb 75-3588 11-6720 1 20.00 mm 13129 1 Standard Drop-In T-Nut - - .011 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3442 13-6510 1 SHCS M6 X 1.0 10.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .014 lb 75-3520 11-6510 1 10.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .019 lb 75-3411 13-6510 1 10.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .019 lb 75-3590 11-6510 1 10.00 mm 3931 1 Standard Drop-In T-Nut - - .017 lb 75-3469 13-6512 1 12.00 mm 13-6065 1 Hex Nut 13-6041 1 .016 lb 3833 3801 1 12.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .022 lb 3849 3801 1 12.00 mm 3876 1 Roll-In T-Nut with Flex Handle 3861 1 .020 lb 75-3443 13-6512 1 12.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .014 lb 75-3450 13-6512 1 12.00 mm 3876 1 Roll-In T-Nut with Flex Handle 13-6041 1 .020 lb 75-3412 13-6512 1 12.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .019 lb 75-3521 11-6512 1 12.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .020 lb 3831 3801 1 12.00 mm 3836 1 Slide-In Economy T-Nut - Centered Thread - - .022 lb 75-3419 13-6512 1 12.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread 13-6041 1 .022 lb 75-3598 11-6512 1 12.00 mm 3931 1 Standard Drop-In T-Nut - - .020 lb 75-3592 11-6514 1 14.00 mm 3873 1 Standard Slide-In T-Nut - - .012 lb 75-3593 11-6514 1 14.00 mm 3931 1 Standard Drop-In T-Nut - - .018 lb 75-3594 11-6514 1 14.00 mm 13129 1 Standard Drop-In T-Nut - - .012 lb 75-3470 13-6516 1 16.00 mm 13-6065 1 Hex Nut 13-6041 1 .018 lb 3856 3803 1 16.00 mm 3876 1 Roll-In T-Nut with Flex Handle 3861 1 .022 lb 75-3444 13-6516 1 16.00 mm 3876 1 Roll-In T-Nut with Flex Handle - - .015 lb 75-3451 13-6516 1 16.00 mm 3876 1 Roll-In T-Nut with Flex Handle 13-6041 1 .022 lb 75-3413 13-6516 1 16.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .017 lb 75-3522 11-6516 1 16.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread - - .021 lb 3835 3803 1 16.00 mm 3836 1 Slide-In Economy T-Nut - Centered Thread - - .029 lb 75-3420 13-6516 1 16.00 mm 3859 1 Slide-In Economy T-Nut - Centered Thread 13-6041 1 .033 lb 75-3595 11-6516 1 16.00 mm 3931 1 Standard Drop-In T-Nut - - .019 lb 75-3596 11-6518 1 18.00 mm 3931 1 Standard Drop-In T-Nut - - .019 lb CONTINUE

Previous Page
Next Page