Catalog 21 Page 406 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 406 Fastening Methods FASTENERS Bolt Assemblies (Continued) 1/4-20 Flanged Button Head Socket Cap Screw (FBHSCS) 1/4-20 Flat Head Socket Cap Screw (FHSCS) 1/4-20 Socket Head Cap Screw (SHCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3002 3390 2 FBHSCS 1/4-20 .375" 3280 1 Double Slide-In Economy T-Nut - - .034 lb 3387 3390 1 .375" 3376 1 Roll-In T-Nut with Flex Handle - - .015 lb 3480 3390 1 .375" 3376 1 Roll-In T-Nut with Flex Handle - - .015 lb 3386 3390 1 .375" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .016 lb 3356 3342 2 .500" 3280 1 Double Slide-In Economy T-Nut - - .037 lb 3465 3342 1 .500" 3208 1 Hex Nut - - .016 lb 3481 3342 1 .500" 3376 1 Roll-In T-Nut with Flex Handle - - .017 lb 3322 3342 1 .500" 3283 1 Roll-In T-Nut with Flex Handle - - .033 lb 3321 3342 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .018 lb 3358 3342 3 .500" 3287 1 Triple Slide-In Economy T-Nut - - .052 lb 3004 3066 1 .750" 3208 1 Hex Nut 3258 1 .022 lb 3385 3066 1 .750" 3376 1 Roll-In T-Nut with Flex Handle - - .037 lb 3485 3066 1 .750" 3376 1 Roll-In T-Nut with Flex Handle - - .019 lb 3384 3066 1 .750" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .020 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3415 3400 1 FHSCS 1/4-20 .500" 3376 1 Roll-In T-Nut with Flex Handle - - .016 lb 3639* 3645 1 .500" 3624 1 Roll-In T-Nut with Flex Handle - - .016 lb 3533 3400 1 .500" 3283 1 Roll-In T-Nut with Flex Handle - - .028 lb 3532 3400 1 .500" 3283 1 Roll-In T-Nut with Flex Handle - - .032 lb 3414 3400 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .018 lb 3419 3400 1 .500" 3204 1 Standard Slide-In T-Nut - - .019 lb 3524 3405 1 .625" 3376 1 Roll-In T-Nut with Flex Handle - - .017 lb 3409 3405 1 .625" 14165 1 Standard Drop-In T-Nut - - .017 lb 3417 3406 1 .750" 3208 1 Hex Nut 3258 1 .022 lb 3525 3406 1 .750" 3376 1 Roll-In T-Nut with Flex Handle - - .019 lb 3534 3406 1 .750" 3283 1 Roll-In T-Nut with Flex Handle - - .029 lb 3407 3406 1 .750" 14165 1 Standard Drop-In T-Nut - - .019 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3490 3058 1 SHCS 1/4-20 .375" 3376 1 Roll-In T-Nut with Flex Handle - - .017 lb 3486 3058 1 .375" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .019 lb 3492 3062 1 .500" 3376 1 Roll-In T-Nut with Flex Handle - - .018 lb 3496 3062 1 .500" 3376 1 Roll-In T-Nut with Flex Handle 3258 1 .022 lb 75-3813 3062 1 .500" 3376 1 Roll-In T-Nut with Flex Handle - - .018 lb 75-3821 3062 1 .500" 3376 1 Roll-In T-Nut with Flex Handle 3258 1 .022 lb 3491 3062 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .020 lb 3495 3062 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .024 lb 75-3812 3062 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .020 lb 75-3820 3062 1 .500" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .024 lb 3494 3067 1 .625" 3376 1 Roll-In T-Nut with Flex Handle - - .020 lb 3498 3067 1 .625" 3376 1 Roll-In T-Nut with Flex Handle 3258 1 .023 lb *Assembly comprised of stainless steel (SS) hardware CONTINUE

Previous Page
Next Page