Catalog 21 Page 401 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 401 Fastening Methods FASTENERS Drop-In T-Slot Stud Assembly B C F E G D A Part No. Series Material Finish A B C D (Length) E F G (Thread) Weight 13144 Steel Bright Zinc 15.75 mm 7.75 mm 4.50 mm 20.00 mm 7.80 mm 3.00 mm M6 x 1.0 .0075 kg 13145 Steel Bright Zinc 15.75 mm 7.75 mm 4.50 mm 25.00 mm 7.80 mm 3.00 mm M6 x 1.0 .0083 kg 13146 Steel Bright Zinc 15.75 mm 7.75 mm 4.50 mm 30.00 mm 7.80 mm 3.00 mm M6 x 1.0 .0093 kg 13147 Steel Bright Zinc 15.75 mm 7.75 mm 4.50 mm 40.00 mm 7.80 mm 3.00 mm M6 x 1.0 .0108 kg 13148 Steel Bright Zinc 15.75 mm 7.75 mm 4.50 mm 60.00 mm 7.80 mm 3.00 mm M6 x 1.0 .0147 kg 13135 Stainless-Steel Stainless 16.00 mm 7.70 mm 4.50 mm 20.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0076 kg 13137 Stainless-Steel Stainless 16.00 mm 7.70 mm 4.50 mm 25.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0082 kg 13139 Stainless-Steel Stainless 16.00 mm 7.70 mm 4.50 mm 30.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0095 kg 13141 Stainless-Steel Stainless 16.00 mm 7.70 mm 4.50 mm 40.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0112 kg 13143 Stainless-Steel Stainless 16.00 mm 7.70 mm 4.50 mm 60.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0147 kg 13134 Steel Bright Zinc 16.00 mm 7.70 mm 4.50 mm 20.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0073 kg 13136 Steel Bright Zinc 16.00 mm 7.70 mm 4.50 mm 25.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0078 kg 13138 Steel Bright Zinc 16.00 mm 7.70 mm 4.50 mm 30.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0093 kg 13140 Steel Bright Zinc 16.00 mm 7.70 mm 4.50 mm 40.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0104 kg 13142 Steel Bright Zinc 16.00 mm 7.70 mm 4.50 mm 60.00 mm 7.70 mm 1.50 mm M6 x 1.0 .0138 kg 13169 Steel Bright Zinc 19.00 mm 9.70 mm 5.80 mm 20.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0132 kg 13171 Steel Bright Zinc 19.00 mm 9.70 mm 5.80 mm 25.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0146 kg 13173 Steel Bright Zinc 19.00 mm 9.70 mm 5.80 mm 30.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0159 kg 13175 Steel Bright Zinc 19.00 mm 9.70 mm 5.80 mm 40.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0187 kg 13177 Steel Bright Zinc 19.00 mm 9.70 mm 5.80 mm 60.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0253 kg 13170 Stainless-Steel Stainless 19.00 mm 9.70 mm 5.80 mm 20.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0136 kg 13172 Stainless-Steel Stainless 19.00 mm 9.70 mm 5.80 mm 25.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0106 kg 13174 Stainless-Steel Stainless 19.00 mm 9.70 mm 5.80 mm 30.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0154 kg 13176 Stainless-Steel Stainless 19.00 mm 9.70 mm 5.80 mm 40.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0191 kg 13178 Stainless-Steel Stainless 19.00 mm 9.70 mm 5.80 mm 60.00 mm 9.70 mm 3.00 mm M8 x 1.5 .0258 kg 15 Series Metric 30 Series Fractional 45 Series 40 Series

Previous Page
Next Page