Catalog 21 Page 398 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 398 Fastening Methods FASTENERS Hex Nut Part No. Series Material Finish Type Mfg Standard A (Thread) B C Weight 3007 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 8-32 .338" .123" .002 lb 3053 Steel Black Zinc Machine Screw ANSI/ASME B18.6.3 10-32 .368" .123" .003 lb 3208 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 1/4-20 .433" .219" .007 lb 3214 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 5/16-18 .494" .265" .010 lb 3215 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 3/8 - 16 .563" .328" .015 lb 3714 Steel Bright Zinc Finished Hex Nut ANSI/ASME B18.2.2 5/16-18 .494" .265" .010 lb 3707 Steel Bright Zinc Finished Hex Nut ANSI/ASME B18.2.2 3/8-24 .556" .328" .015 lb 3709 Steel Bright Zinc Finished Hex Nut ANSI/ASME B18.2.2 1/2-13 .743" .437" .035 lb 3656 Stainless-Steel Stainless Finished Hex Nut ANSI/ASME B18.2.2 1/4-20 .433" .219" .007 lb 3657 Stainless-Steel Stainless Finished Hex Nut ANSI/ASME B18.2.2 5/16-18 .494" .265" .010 lb 3820 Steel Bright Zinc Hex Nut DIN 934 M6 x 1.0 .389" .191" .005 lb 3821 Steel Bright Zinc Hex Nut DIN 934 M8 x 1.25 .506" .248" .010 lb 13-5065 Steel Blue Zinc Hex Nut DIN 934 M5 x 0.8 7.89 mm 3.95 mm .0010 kg 13-6065 Steel Blue Zinc Hex Nut DIN 934 M6 x 1.0 9.89 mm 4.85 mm .0022 kg 13-8065 Steel Blue Zinc Hex Nut DIN 934 M8 x 1.25 12.86 mm 6.32 mm .0045 kg 13-2065 Steel Blue Zinc Hex Nut ISO 4033 M12 x 1.75 17.86 mm 11.78 mm .0086 kg 11-4065 Steel Black Zinc Hex Nut DIN 934 M4 x 0.7 6.89 mm 3.10 mm .0007 kg 11-5065 Steel Black Zinc Hex Nut DIN 934 M5 x 0.8 7.89 mm 3.85 mm .0010 kg 11-6065 Steel Black Zinc Hex Nut DIN 934 M6 x 1.0 9.89 mm 4.85 mm .0022 kg 11-8065 Steel Black Zinc Hex Nut DIN 934 M8 x 1.25 12.86 mm 6.32 mm .0045 kg 11-1065 Steel Black Zinc Hex Nut DIN 934 M10 x 1.5 16.87 mm 7.82 mm .0104 kg 17-6065 Stainless-Steel Stainless Hex Nut DIN 934 M6 x 1.0 9.89 mm 4.85 mm .0022 kg 17-1065 Stainless-Steel Stainless Hex Nut DIN 934 M10 x 1.5 16.87 mm 7.82 mm .0104 kg 19-6065 Steel Bright Zinc Hex Nut DIN 934 M6 x 1.0 9.89 mm 4.85 mm .0022 kg 19-8065 Steel Bright Zinc Hex Nut DIN 934 M8 x 1.25 12.86 mm 6.32 mm .0045 kg 19-1065 Steel Bright Zinc Hex Nut DIN 934 M10 x 1.5 16.87 mm 7.82 mm .0104 kg 19-2065 Steel Bright Zinc Hex Nut DIN 934 M12 x 1.75 19.00 mm 10.00 mm .0151 kg 65-3208 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 1/4-20 10.90 mm 5.45 mm .0031 kg 65-3214 Steel Black Zinc Finished Hex Nut ANSI/ASME B18.2.2 5/16-18 12.50 mm 6.70 mm .0045 kg A B C Fractional Metric

Previous Page
Next Page