Catalog 21 Page 396 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 396 Fastening Methods FASTENERS Shoulder Bolt Shoulder Bolt with Washer A B D F E C B A C D E Part No. Series Material Finish A B C D E (Thread) F Weight 13-2247 Steel Blue Zinc 13.00 mm 4.00 mm 5.50 mm 6.00 mm M6 x 1.0 14.00 mm .0100 kg 13-1914 13.00 mm 4.00 mm 5.50 mm 12.00 mm M6 x 1.0 23.25 mm .0116 kg 13-1922 16.00 mm 5.00 mm 7.00 mm 20.00 mm M10 x 1.5 33.25 mm .0255 kg Part No. Series Bolt Material Bolt Finish Washer Material Washer Finish A B C D E (Thread) Weight 3501 Steel Blue Zinc Plastic White Nylon 1.000" .435" .759" .246" 1/4-20 .073 lb 3500 1.500" .552" 1.109" .341" 5/16-18 .035 lb 25-3501 25.40 mm 13.84 mm 19.16 mm 6.98 mm M6 X 1.0 .018 kg 40-3500 38.10 mm 19.23 mm 30.25 mm 10.18 mm M8 X 1.25 .064 kg 25 Series 40 Series 15 Series 10 Series Metric Fractional *Assembly comprised of (2) Shoulder Bolts and (4) Plastic Washers

Previous Page
Next Page