Catalog 21 Page 392 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 392 Fastening Methods FASTENERS Socket Head Cap Screw (Continued) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 13-6540 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 40.00 mm M6 x 1.0 .0104 kg 3810 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 12.00 mm M8 x 1.25 .0100 kg 11-8512 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 12.00 mm M8 x 1.25 .0100 kg 13-3950 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 12.00 mm M8 x 1.25 .0102 kg 13-8512 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 12.00 mm M8 x 1.25 .0100 kg 17-8512 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 12.00 mm M8 x 1.25 .0100 kg 19-8512 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 12.00 mm M8 x 1.25 .0100 kg 3812 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 16.00 mm M8 x 1.25 .0113 kg 11-8516 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 16.00 mm M8 x 1.25 .0113 kg 13-8516 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 16.00 mm M8 x 1.25 .0113 kg 17-8516 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 16.00 mm M8 x 1.25 .0113 kg 19-8516 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 16.00 mm M8 x 1.25 .0113 kg 11-8518 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 18.00 mm M8 x 1.25 .0118 kg 13-8518 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 18.00 mm M8 x 1.25 .0118 kg 3814 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 20.00 mm M8 x 1.25 .0126 kg 11-8520 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 20.00 mm M8 x 1.25 .0127 kg 13-3951 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 20.00 mm M8 x 1.25 .0128 kg 13-8520 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 20.00 mm M8 x 1.25 .0127 kg 17-8520 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 20.00 mm M8 x 1.25 .0127 kg 19-8520 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 20.00 mm M8 x 1.25 .0127 kg 13-8522 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 22.00 mm M8 x 1.25 .0132 kg 3818 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 25.00 mm M8 x 1.25 .0145 kg 11-8525 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 25.00 mm M8 x 1.25 .0141 kg 13-8525 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 25.00 mm M8 x 1.25 .0141 kg 13-3952 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 25.00 mm M8 x 1.25 .0143 kg 17-8525 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 25.00 mm M8 x 1.25 .0141 kg 19-8525 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 25.00 mm M8 x 1.25 .0141 kg 3822 Steel Bright Zinc 12.80 mm 6.00 mm 7.82 mm 30.00 mm M8 x 1.25 .0159 kg 11-8530 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 30.00 mm M8 x 1.25 .0159 kg 13-8530 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 30.00 mm M8 x 1.25 .0159 kg 13-3953 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 30.00 mm M8 x 1.25 .0156 kg 17-8530 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 30.00 mm M8 x 1.25 .0159 kg 19-8530 Steel Bright Zinc 12.87 mm 6.00 mm 7.82 mm 30.00 mm M8 x 1.25 .0159 kg 3839 Steel Bright Zinc 13.00 mm 6.00 mm 8.00 mm 32.00 mm M8 x 1.25 .0200 kg 11-8535 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 35.00 mm M8 x 1.25 .0172 kg 13-8535 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 35.00 mm M8 x 1.25 .0172 kg 17-8535 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 35.00 mm M8 x 1.25 .0172 kg 11-8540 Steel Black Zinc 12.87 mm 6.00 mm 7.82 mm 40.00 mm M8 x 1.25 .0191 kg 13-8540 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 40.00 mm M8 x 1.25 .0191 kg 13-3954 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 40.00 mm M8 x 1.25 .0242 kg 17-8540 Stainless-Steel Stainless 12.87 mm 6.00 mm 7.82 mm 40.00 mm M8 x 1.25 .0191 kg 13-3955 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 45.00 mm M8 x 1.25 .0211 kg 13-8550 Steel Blue Zinc 12.87 mm 6.00 mm 7.82 mm 50.00 mm M8 x 1.25 .0231 kg 13-3956 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 50.00 mm M8 x 1.25 .0233 kg 13-3957 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 60.00 mm M8 x 1.25 .0272 kg 13-3958 Steel Blue Zinc 13.00 mm 6.00 mm 8.00 mm 80.00 mm M8 x 1.25 .0349 kg 13-1520 Steel Blue Zinc 15.87 mm 8.00 mm 9.82 mm 20.00 mm M10 x 1.50 .0218 kg 13-1525 Steel Blue Zinc 15.87 mm 8.00 mm 9.82 mm 25.00 mm M10 x 1.50 .0240 kg View page 389 for dimensional drawing Metric

Previous Page
Next Page