Catalog 21 Page 391 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 391 Fastening Methods FASTENERS Socket Head Cap Screw (Continued) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 11-4512 Steel Black Zinc 7.00 mm 3.00 mm 3.91 mm 12.00 mm M4 x 0.7 .0018 kg 11-4516 Steel Black Zinc 7.00 mm 3.00 mm 3.91 mm 16.00 mm M4 x 0.7 .0023 kg 11-5510 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 10.00 mm M5 x 0.8 .0027 kg 13-5510 Steel Blue Zinc 8.39 mm 4.00 mm 4.91 mm 10.00 mm M5 x 0.8 .0027 kg 17-5510 Stainless-Steel Stainless 8.39 mm 4.00 mm 4.91 mm 10.00 mm M5 x 0.8 .0031 kg 11-5512 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 12.00 mm M5 x 0.8 .0032 kg 13-5512 Steel Blue Zinc 8.39 mm 4.00 mm 4.91 mm 12.00 mm M5 x 0.8 .0032 kg 17-5512 Stainless-Steel Stainless 8.39 mm 4.00 mm 4.91 mm 12.00 mm M5 x 0.8 .0032 kg 11-5516 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 16.00 mm M5 x 0.8 .0036 kg 13-5516 Steel Blue Zinc 8.39 mm 4.00 mm 4.91 mm 16.00 mm M5 x 0.8 .0036 kg 17-5516 Stainless-Steel Stainless 8.39 mm 4.00 mm 4.91 mm 16.00 mm M5 x 0.8 .0036 kg 11-5518 Steel Black Zinc 8.50 mm 4.00 mm 4.00 mm 18.00 mm M5 x 0.8 .0038 kg 13-5518 Steel Blue Zinc 8.50 mm 4.00 mm 5.00 mm 18.00 mm M5 x 0.8 .0038 kg 11-5520 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 20.00 mm M5 x 0.8 .0039 kg 13-5520 Steel Blue Zinc 8.39 mm 4.00 mm 4.91 mm 20.00 mm M5 x 0.8 .0039 kg 17-5520 Stainless-Steel Stainless 8.39 mm 4.00 mm 4.91 mm 20.00 mm M5 x 0.8 .0039 kg 13-5525 Steel Blue Zinc 8.50 mm 4.00 mm 5.00 mm 25.00 mm M5 x 0.8 .0046 kg 13-5530 Steel Blue Zinc 8.39 mm 4.00 mm 4.91 mm 30.00 mm M5 x 0.8 .0054 kg 13-6508 Steel Blue Zinc 10.00 mm 5.00 mm 6.00 mm 8.00 mm M6 x 1.0 .0039 kg 11-6510 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 10.00 mm M6 x 1.0 .0045 kg 13-6510 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 10.00 mm M6 x 1.0 .0045 kg 17-6510 Stainless-Steel Stainless 9.89 mm 5.00 mm 5.85 mm 10.00 mm M6 x 1.0 .0045 kg 3801 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 12.00 mm M6 x 1.0 .0045 kg 11-6512 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 12.00 mm M6 x 1.0 .0045 kg 13-6512 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 12.00 mm M6 x 1.0 .0045 kg 17-6512 Stainless-Steel Stainless 9.89 mm 5.00 mm 5.85 mm 12.00 mm M6 x 1.0 .0045 kg 19-6512 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 12.00 mm M6 x 1.0 .0045 kg 11-6514 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 14.00 mm M6 x 1.0 .0053 kg 3803 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 16.00 mm M6 x 1.0 .0054 kg 11-6516 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 16.00 mm M6 x 1.0 .0054 kg 13-6516 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 16.00 mm M6 x 1.0 .0054 kg 17-6516 Stainless-Steel Stainless 9.89 mm 5.00 mm 5.85 mm 16.00 mm M6 x 1.0 .0054 kg 19-6516 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 16.00 mm M6 x 1.0 .0054 kg 11-6518 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 18.00 mm M6 x 1.0 .0059 kg 3806 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 20.00 mm M6 x 1.0 .0059 kg 11-6520 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 20.00 mm M6 x 1.0 .0058 kg 13-6520 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 20.00 mm M6 x 1.0 .0058 kg 17-6520 Stainless-Steel Stainless 9.89 mm 5.00 mm 5.85 mm 20.00 mm M6 x 1.0 .0058 kg 19-6520 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 20.00 mm M6 x 1.0 .0058 kg 3807 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 25.00 mm M6 x 1.0 .0064 kg 11-6525 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 25.00 mm M6 x 1.0 .0068 kg 13-6525 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 25.00 mm M6 x 1.0 .0068 kg 19-6525 Steel Bright Zinc 9.89 mm 5.00 mm 5.85 mm 25.00 mm M6 x 1.0 .0068 kg 11-6530 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 30.00 mm M6 x 1.0 .0077 kg 13-6530 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 30.00 mm M6 x 1.0 .0077 kg 11-6535 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 35.00 mm M6 x 1.0 .0090 kg 13-6535 Steel Blue Zinc 9.89 mm 5.00 mm 5.85 mm 35.00 mm M6 x 1.0 .0091 kg 11-6540 Steel Black Zinc 9.89 mm 5.00 mm 5.85 mm 40.00 mm M6 x 1.0 .0104 kg View page 389 for dimensional drawing CONTINUE Metric

Previous Page
Next Page