Catalog 21 Page 390 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 390 Fastening Methods FASTENERS Socket Head Cap Screw (Continued) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3064 Steel Black Zinc .370" 3/16 .247" .750" 1/4-20 .013 lb 3691 Stainless-Steel Stainless .370" 3/16 .247" .750" 1/4-20 .013 lb 65-3064 Steel Black Zinc .370" 3/16 .247" .750" 1/4-20 .013 lb 3068 Steel Black Zinc .370" 3/16 .247" .875" 1/4-20 .014 lb 3071 Steel Black Zinc .370" 3/16 .247" 1.000" 1/4-20 .015 lb 3671 Stainless-Steel Stainless .370" 3/16 .247" 1.000" 1/4-20 .016 lb 65-3071 Steel Black Zinc .370" 3/16 .247" 1.000" 1/4-20 .015 lb 3072 Steel Black Zinc .370" 3/16 .247" 1.250" 1/4-20 .017 lb 3080 Steel Black Zinc .370" 3/16 .247" 1.500" 1/4-20 .010 lb 3081 Steel Black Zinc .370" 3/16 .247" 2.125" 1/4-20 .030 lb 3082 Steel Black Zinc .370" 3/16 .247" 2.500" 1/4-20 .035 lb 3106 Steel Black Zinc .463" 1/4 .309" .500" 5/16-18 .019 lb 3610 Stainless-Steel Stainless .463" 1/4 .309" .500" 5/16-18 .019 lb 3950 Steel Bright Zinc .463" 1/4 .309" .500" 5/16-18 .018 lb 65-3106 Steel Black Zinc .463" 1/4 .309" .500" 5/16-18 .019 lb 3110 Steel Black Zinc .463" 1/4 .309" .625" 5/16-18 .021 lb 3612 Stainless-Steel Stainless .463" 1/4 .309" .625" 5/16-18 .021 lb 65-3110 Steel Black Zinc .463" 1/4 .309" .625" 5/16-18 .021 lb 3112 Steel Black Zinc .463" 1/4 .309" .750" 5/16-18 .023 lb 3615 Stainless-Steel Stainless .463" 1/4 .309" .750" 5/16-18 .023 lb 3951 Steel Bright Zinc .463" 1/4 .309" .750" 5/16-18 .023 lb 65-3112 Steel Black Zinc .463" 1/4 .309" .750" 5/16-18 .023 lb 3119 Steel Black Zinc .463" 1/4 .309" .875" 5/16-18 .025 lb 3619 Stainless-Steel Stainless .463" 1/4 .309" .875" 5/16-18 .025 lb 3122 Steel Black Zinc .463" 1/4 .309" 1.000" 5/16-18 .027 lb 3622 Stainless-Steel Stainless .463" 1/4 .309" 1.000" 5/16-18 .027 lb 3952 Steel Bright Zinc .463" 1/4 .309" 1.000" 5/16-18 .027 lb 65-3122 Steel Black Zinc .463" 1/4 .309" 1.000" 5/16-18 .027 lb 3627 Stainless-Steel Stainless .463" 1/4 .309" 1.250" 5/16-18 .032 lb 3953 Steel Bright Zinc .463" 1/4 .309" 1.250" 5/16-18 .031 lb 65-3123 Steel Black Zinc .463" 1/4 .309" 1.250" 5/16-18 .032 lb 3123 Steel Black Zinc .463" 1/4 .309" 1.300" 5/16-18 .032 lb 3127 Steel Black Zinc .463" 1/4 .309" 1.500" 5/16-18 .035 lb 3954 Steel Bright Zinc .463" 1/4 .309" 1.500" 5/16-18 .035 lb 3129 Steel Black Zinc .463" 1/4 .309" 1.750" 5/16-18 .042 lb 3955 Steel Bright Zinc .463" 1/4 .309" 1.750" 5/16-18 .043 lb 3130 Steel Black Zinc .463" 1/4 .309" 2.000" 5/16-18 .046 lb 3956 Steel Bright Zinc .463" 1/4 .309" 2.000" 5/16-18 .046 lb 3131 Steel Black Zinc .463" 1/4 .309" 2.250" 5/16-18 .052 lb 3957 Steel Bright Zinc .463" 1/4 .309" 2.250" 5/16-18 .052 lb 3132 Steel Black Zinc .463" 1/4 .309" 2.500" 5/16-18 .056 lb 3133 Steel Black Zinc .463" 1/4 .309" 3.000" 5/16-18 .067 lb 3958 Steel Bright Zinc .463" 1/4 .309" 3.500" 5/16-18 .077 lb 3140 Alloy Steel Black Zinc .463" 1/4 .309" 3.250" 5/16-18 .073 lb 3125 Steel Black Zinc .556" 5/16 .372" .750" 3/8-16 .037 lb 3124 Steel Black Zinc .556" 5/16 .372" 1.000" 3/8-16 .049 lb 3128 Steel Bright Zinc .743" 3/8 .496" 1.000" 1/2-13 .091 lb 11-4510 Steel Black Zinc 7.00 mm 3.00 mm 3.91 mm 10.00 mm M4 x 0.7 .0017 kg View page 389 for dimensional drawing CONTINUE Metric Fractional

Previous Page
Next Page