Catalog 21 Page 389 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 389 Fastening Methods FASTENERS Part No. Series Material Finish A B C D (Length) E (Thread) Weight 11-5716 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 16.00 mm M5 x 0.8 .0027 kg 13-6710 Steel Blue Zinc 12.39 mm 4.00 mm 3.72 mm 10.00 mm M6 x 1.0 .0023 kg 13-6712 Steel Blue Zinc 12.39 mm 4.00 mm 3.72 mm 12.00 mm M6 x 1.0 .0027 kg 17-6712 Stainless-Steel Stainless 12.39 mm 4.00 mm 3.72 mm 12.00 mm M6 x 1.0 .0032 kg 11-6714 Steel Black Zinc 12.39 mm 4.00 mm 3.72 mm 14.00 mm M6 x 1.0 .0032 kg 11-6716 Steel Black Zinc 12.39 mm 4.00 mm 3.72 mm 16.00 mm M6 x 1.0 .0036 kg 13-6716 Steel Blue Zinc 12.39 mm 4.00 mm 3.72 mm 16.00 mm M6 x 1.0 .0036 kg 11-6718 Steel Black Zinc 12.39 mm 4.00 mm 3.72 mm 18.00 mm M6 x 1.0 .0041 kg 11-6720 Steel Black Zinc 12.39 mm 4.00 mm 3.72 mm 20.00 mm M6 x 1.0 .0041 kg 13-8712 Steel Blue Zinc 16.58 mm 5.00 mm 4.96 mm 12.00 mm M8 x 1.25 .0059 kg 11-8716 Steel Black Zinc 16.58 mm 5.00 mm 4.96 mm 16.00 mm M8 x 1.25 .0073 kg 13-8716 Steel Blue Zinc 16.58 mm 5.00 mm 4.96 mm 16.00 mm M8 x 1.25 .0073 kg 11-8720 Steel Black Zinc 16.58 mm 5.00 mm 4.96 mm 20.00 mm M8 x 1.25 .0082 kg 13-8720 Steel Blue Zinc 16.58 mm 5.00 mm 4.96 mm 20.00 mm M8 x 1.25 .0082 kg 13-1716 Steel Blue Zinc 22.40 mm 6.00 mm 5.50 mm 16.00 mm M10 x 1.50 .0150 kg 40-3650 Stainless-Steel Stainless 9.78 mm 3.18 mm 3.23 mm 9.53 mm 10-24 .0015 kg Flat Head Socket Cap Screw (Continued) / Socket Head Cap Screw Socket Head Cap Screw (SHCS) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3044 Steel Black Zinc .308" 5/32 .188" .375" 10-32 .005 lb 3693 Stainless-Steel Stainless .308" 5/32 .188" .375" 10-32 .005 lb 3048 Steel Black Zinc .308" 5/32 .188" .500" 10-32 .006 lb 3695 Stainless-Steel Stainless .308" 5/32 .188" .500" 10-32 .006 lb 3052 Steel Black Zinc .308" 5/32 .188" .625" 10-32 .006 lb 3697 Stainless-Steel Stainless .308" 5/32 .188" .625" 10-32 .007 lb 3056 Steel Black Zinc .308" 5/32 .188" .750" 10-32 .008 lb 3685 Stainless-Steel Stainless .308" 5/32 .188" .750" 10-32 .007 lb 3057 Steel Black Zinc .308" 5/32 .188" .875" 10-32 .008 lb 3058 Steel Black Zinc .370" 3/16 .247" .375" 1/4-20 .006 lb 3687 Stainless-Steel Stainless .370" 3/16 .247" .375" 1/4-20 .006 lb 65-3058 Steel Black Zinc .370" 3/16 .247" .375" 1/4-20 .008 lb 3062 Steel Black Zinc .370" 3/16 .247" .500" 1/4-20 .011 lb 3689 Stainless-Steel Stainless .370" 3/16 .247" .500" 1/4-20 .010 lb 65-3062 Steel Black Zinc .370" 3/16 .247" .500" 1/4-20 .011 lb 3067 Steel Black Zinc .370" 3/16 .247" .625" 1/4-20 .012 lb 65-3067 Steel Black Zinc .370" 3/16 .247" .625" 1/4-20 .009 lb A B C E D Black Zinc/ Black-Coated Blue Zinc/ Blue-Coated Bright Zinc Stainless Steel Flat Head Socket Cap Screw (FHSCS) View page 388 for dimensional drawing CONTINUE Fractional Metric 40 Series

Previous Page
Next Page