Catalog 21 Page 388 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 388 Fastening Methods FASTENERS Flanged Button Head Socket Cap Screw (Continued) / Flat Head Socket Cap Screw Flat Head Socket Cap Screw (FHSCS) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3649 Stainless-Steel Stainless .335" 3/32 .105" .250" 8-32 .002 lb 3650 Stainless-Steel Stainless .385" 1/8 .127" .375" 10-24 .003 lb 3022 Steel Black Zinc .385" 1/8 .127" .500" 10-32 .004 lb 3012 Steel Black Zinc .506" 5/32 .161" .375" 1/4-20 .006 lb 3400 Steel Black Zinc .506" 5/32 .161" .500" 1/4-20 .009 lb 3645 Stainless-Steel Stainless .506" 5/32 .161" .500" 1/4-20 .008 lb 3405 Steel Black Zinc .506" 5/32 .161" .625" 1/4-20 .010 lb 3677 Stainless-Steel Stainless .506" 5/32 .161" .625" 1/4-20 .009 lb 3406 Steel Black Zinc .506" 5/32 .161" .750" 1/4-20 .011 lb 3011 Steel Black Zinc .628" 3/16 .198" .500" 5/16-18 .014 lb 3410 Steel Black Zinc .628" 3/16 .198" .625" 5/16-18 .017 lb 3411 Steel Black Zinc .628" 3/16 .198" .750" 5/16-18 .018 lb 3420 Steel Black Zinc .751" 7/32 .234" .750" 3/8-16 .028 lb 11-4710 Steel Black Zinc 6.89 mm 3.00 mm 3.91 mm 10.00 mm M4 x 0.7 .0009 kg 11-4712 Steel Black Zinc 6.89 mm 3.00 mm 3.91 mm 12.00 mm M4 x 0.7 .0014 kg 11-5708 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 8.00 mm M5 x 0.8 .0014 kg 11-5710 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 10.00 mm M5 x 0.8 .0018 kg 11-5712 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 12.00 mm M5 x 0.8 .0018 kg 13-5712 Steel Blue Zinc 10.32 mm 3.00 mm 3.10 mm 12.00 mm M5 x 0.8 .0018 kg 11-5714 Steel Black Zinc 8.39 mm 4.00 mm 4.91 mm 14.00 mm M5 x 0.8 .0027 kg A B C E D 82 FRACTIONAL 90 METRIC Black Zinc/ Black-Coated Blue-Coated Bright Zinc Stainless Steel Flanged Button Head Socket Cap Screw (FBHSCS) Part No. Series Material Finish A B C D (Length) E F (Thread) Weight 3606 Stainless-Steel Stainless .660" 3/16 .166" .500" .060" 5/16-18 .016 lb 3330 Steel Black Zinc .660" 3/16 .166" .687" .060" 5/16-18 .019 lb 3607 Stainless-Steel Stainless .660" 3/16 .166" .687" .060" 5/16-18 .019 lb 13-6410 Steel Blue Zinc 13.25 mm 4.00 mm 3.15 mm 10.00 mm 1.10 mm M6 x 1.0 .0034 kg 17-6410 Stainless-Steel Stainless 13.25 mm 4.06 mm 3.15 mm 10.00 mm 1.10 mm M6 x 1.0 .0034 kg 13-6412 Steel Blue Zinc 13.25 mm 4.00 mm 3.15 mm 12.00 mm 1.10 mm M6 x 1.0 .0038 kg 17-6412 Stainless-Steel Stainless 13.25 mm 4.06 mm 3.15 mm 12.00 mm 1.10 mm M6 x 1.0 .0038 kg 13-6416 Steel Blue Zinc 13.25 mm 4.00 mm 3.15 mm 16.00 mm 1.10 mm M6 x 1.0 .0044 kg 17-6416 Stainless-Steel Stainless 13.25 mm 4.06 mm 3.15 mm 16.00 mm 1.10 mm M6 x 1.0 .0044 kg 13-8416 Steel Blue Zinc 17.45 mm 5.00 mm 4.25 mm 16.00 mm 1.38 mm M8 x 1.25 .0090 kg 17-8416 Stainless-Steel Stainless 17.45 mm 5.00 mm 4.25 mm 16.00 mm 1.38 mm M8 x 1.25 .0118 kg 13-8425 Steel Blue Zinc 17.45 mm 5.00 mm 4.25 mm 25.00 mm 1.38 mm M8 x 1.25 .0090 kg 17-8425 Stainless-Steel Stainless 17.45 mm 5.00 mm 4.25 mm 25.00 mm 1.38 mm M8 x 1.25 .0118 kg View page 387 for dimensional drawing CONTINUE Metric Fractional

Previous Page
Next Page