Catalog 21 Page 387 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 387 Fastening Methods FASTENERS Button Head Socket Cap Screw (Continued) / Flanged Button Head Socket Cap Screw Button Head Socket Cap Screw (BHSCS) Flanged Button Head Socket Cap Screw (FBHSCS) Part No. Series Material Finish A B C D (Length) E (Thread) Weight 17-8312 Stainless-Steel Stainless 13.79 mm 5.00 mm 4.23 mm 12.00 mm M8 x 1.25 .0068 kg 19-8312 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 12.00 mm M8 x 1.25 .0068 kg 3813 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 16.00 mm M8 x 1.25 .0077 kg 11-8316 Steel Black Zinc 13.79 mm 5.00 mm 4.23 mm 16.00 mm M8 x 1.25 .0077 kg 13-8316 Steel Blue Zinc 13.79 mm 5.00 mm 4.23 mm 16.00 mm M8 x 1.25 .0077 kg 17-8316 Stainless-Steel Stainless 13.79 mm 5.00 mm 4.23 mm 16.00 mm M8 x 1.25 .0077 kg 19-8316 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 16.00 mm M8 x 1.25 .0077 kg 11-8318 Steel Black Zinc 13.79 mm 5.00 mm 4.23 mm 18.00 mm M8 x 1.25 .0082 kg 3815 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0091 kg 11-8320 Steel Black Zinc 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0092 kg 13-8320 Steel Blue Zinc 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0092 kg 13-3941 Steel Blue Zinc 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0092 kg 17-8320 Stainless-Steel Stainless 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0092 kg 19-8320 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 20.00 mm M8 x 1.25 .0092 kg 3819 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0104 kg 11-8325 Steel Black Zinc 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0104 kg 13-8325 Steel Blue Zinc 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0104 kg 13-3942 Steel Blue Zinc 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0107 kg 17-8325 Stainless-Steel Stainless 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0104 kg 19-8325 Steel Bright Zinc 13.79 mm 5.00 mm 4.23 mm 25.00 mm M8 x 1.25 .0104 kg 13-3943 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 30.00 mm M8 x 1.25 .0121 kg 13-3944 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 40.00 mm M8 x 1.25 .0154 kg 13-3945 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 45.00 mm M8 x 1.25 .0169 kg 13-3946 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 50.00 mm M8 x 1.25 .0187 kg 13-3947 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 60.00 mm M8 x 1.25 .0217 kg 13-3948 Steel Blue Zinc 14.00 mm 8.00 mm 6.60 mm 80.00 mm M8 x 1.25 .0263 kg Part No. Series Material Finish A B C D (Length) E F (Thread) Weight 3390 Steel Black Zinc .560" 5/32 .132" .375" .046" 1/4-20 .007 lb 3601 Stainless-Steel Stainless .560" 5/32 .132" .375" .046" 1/4-20 .007 lb 3342 Steel Black Zinc .560" 5/32 .132" .500" .046" 1/4-20 .009 lb 3603 Stainless-Steel Stainless .560" 5/32 .132" .500" .046" 1/4-20 .008 lb 3066 Steel Black Zinc .560" 5/32 .132" .750" .046" 1/4-20 .011 lb 3604 Stainless-Steel Stainless .560" 5/32 .132" .750" .046" 1/4-20 .011 lb 3340 Steel Black Zinc .660" 3/16 .166" .500" .060" 5/16-18 .017 lb View page 385 for dimensional drawing A B C E F D Black Zinc Stainless Steel Blue Zinc CONTINUE Fractional Metric

Previous Page
Next Page