Catalog 21 Page 384 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 384 Fastening Methods FASTENERS Part Description: The nylon slide-in T-nut is a light-duty fastening method typically used for accessories. The T-nut remains in place even when used in a vertical position. When used with a sheet metal screw, the T-nut expands into the T-slot. There are options available with or without the screws. Additional Information: Please note that nylon slide-in T-nuts 3346 and 40-3346 are sold in packs of 50 and 3348 and 40-3348 are sold in packs of 12. Nylon Slide-In T-Nut Part No. Series Screw Qty. Material Grade Color A B C D E Weight 3346 No 50 Plastic Nylon White .557" .200" .062" .330" .315" .001 lb 3348 Yes 12 .557" .200" .062" .330" .315" .305 lb 40-3346 No 50 14.15 mm 5.08 mm 1.57 mm 8.40 mm 8.00 mm .0008 kg 40-3348 Yes 12 14.15 mm 5.08 mm 1.57 mm 8.40 mm 8.00 mm .1380 kg A C B D E 1 2 40 Series 15 Series Metric Fractional

Previous Page
Next Page