Catalog 21 Page 382 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 382 Fastening Methods FASTENERS Part Description: The slide-in T-nut with holding spring is a fastening option that is compatible with the 80/20 metric 45 series and loads from the prole ends. The projection on the T-nut aligns it in the T-slot while the spring holds the fastener in place, even when the prole is in a vertical position. The spring is removable and snaps onto the threaded projection. For information on 80/20 screw and bolt offerings for the slide-in T-nut with holding spring refer to pages beginning on 385. Slide-In T-Nut with Holding Spring Part No. Series Material Grade Finish A B C D E F G H Weight 13106 Steel Property Class 8 Bright Zinc 1.50 mm 9.80 mm 12.00 mm 6.00 mm 5.30 mm 9.80 mm 18.00 mm M4 x 0.7 .0050 kg 13107 1.50 mm 9.80 mm 12.00 mm 6.00 mm 5.30 mm 9.80 mm 18.00 mm M5 x 0.8 .0045 kg 13108 1.50 mm 9.80 mm 12.00 mm 6.00 mm 5.30 mm 9.80 mm 18.00 mm M6 x 1.0 .0045 kg 13109 1.50 mm 9.80 mm 12.00 mm 6.00 mm 5.30 mm 9.80 mm 18.00 mm M8 x 1.25 .0036 kg H A B E F D (COMPRESSED) C (EXPANDED) G 45 Series Metric

Previous Page
Next Page