Catalog 21 Page 381 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 381 Fastening Methods FASTENERS Standard Drop-in T-Nut (Continued) 1 2 3 Part No. Series Material Grade Finish A B C D (Thread) E F G Weight 13123 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm M4 x 0.7 3.00 mm 5.50 mm 8.50 mm .0077 kg 13127 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm M5 x 0.8 3.00 mm 5.50 mm 8.50 mm .0073 kg 13129 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm M6 x 1.0 3.00 mm 5.50 mm 8.50 mm .0068 kg 13132 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm M8 x 1.25 3.00 mm 5.50 mm 8.50 mm .0059 kg 13122 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm 10-32 3.00 mm 5.50 mm 8.50 mm .0077 kg 13120 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.80 mm 1/4-20 3.00 mm 5.50 mm 8.50 mm .0068 kg 13124 Steel 1020 Bright Zinc 19.60 mm 9.80 mm 9.90 mm 5/16-18 3.00 mm 5.50 mm 8.50 mm .0054 kg 13130 Stainless-Steel 304 Stainless Stainless 19.60 mm 9.90 mm 9.90 mm M6 x 1.0 3.00 mm 5.70 mm 8.70 mm .0098 kg 13133 Stainless-Steel 304 Stainless Stainless 19.60 mm 9.90 mm 9.90 mm M8 x 1.25 3.00 mm 5.70 mm 8.70 mm .0059 kg 13121 Stainless-Steel 304 Stainless Stainless 19.20 mm 9.80 mm 9.80 mm 1/4-20 3.00 mm 5.70 mm 8.70 mm .0068 kg 13125 Stainless-Steel 304 Stainless Stainless 19.20 mm 9.90 mm 9.90 mm 5/16-18 3.00 mm 5.50 mm 8.50 mm .0064 kg 45 Series Standard Drop-In T-Nut Metric 45 Series

Previous Page
Next Page