Catalog 21 Page 380 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 380 Fastening Methods FASTENERS Part Description: The standard drop-in T-nut is a fastening option that loads either from the prole ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the prole surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and nish. For information on 80/20 screw and bolt offerings refer to pages beginning on 385. Standard Drop-In T-Nut Part No. Series Material Grade Finish A B C D (Thread) E F G Weight 14162 Steel 1020 Bright Zinc 11.50 mm 5.70 mm 5.70 mm 10-32 1.00 mm 3.20 mm 4.20 mm .0014 kg 14164 Steel 1020 Bright Zinc 11.50 mm 5.80 mm 5.70 mm M4 x 0.7 1.00 mm 3.20 mm 4.20 mm .0014 kg 14166 Stainless-Steel 304 Stainless Stainless 11.50 mm 5.70 mm 5.70 mm M4 x 0.7 1.00 mm 3.20 mm 4.20 mm .0014 kg Part No. Series Material Grade Finish A B C D (Thread) E F G Weight 13118 Stainless-Steel 304 Stainless Stainless 16.00 mm 8.00 mm 8.00 mm M6 x 1.0 1.50 mm 4.50 mm 6.00 mm .0036 kg 13111 Stainless-Steel 304 Stainless Stainless 15.80 mm 7.90 mm 7.70 mm 1/4-20 1.50 mm 4.50 mm 6.00 mm .0027 kg 13113 Steel 1020 Bright Zinc 16.00 mm 8.00 mm 8.00 mm M4 x 0.7 1.50 mm 4.50 mm 6.00 mm .0041 kg 13115 Stainless-Steel 304 Stainless Stainless 16.00 mm 8.00 mm 8.00 mm M5 x 0.8 1.50 mm 4.50 mm 6.00 mm .0034 kg 13117 Steel 1038 Bright Zinc 16.00 mm 8.00 mm 8.00 mm M6 x 1.0 1.50 mm 4.50 mm 6.00 mm .0032 kg 13112 Steel 1038 Bright Zinc 16.00 mm 8.00 mm 7.80 mm 10-32 1.70 mm 4.70 mm 6.40 mm .0036 kg 13110 Steel 1038 Bright Zinc 16.00 mm 8.00 mm 8.00 mm 1/4-20 1.50 mm 4.50 mm 6.00 mm .0032 kg Part No. Series Material Grade Finish A B C D (Thread) E F G Weight 3930 Steel 1215 Bright Zinc .620" .305" .308" M5 x 0.8 .059" .180" .239" .007 lb 3931 Steel 1215 Bright Zinc .620" .305" .308" M6 x 1.0 .059" .180" .239" .006 lb 3932 Steel 1215 Bright Zinc .620" .305" .308" 10-32 .059" .180" .239" .007 lb 3933 Steel 1215 Bright Zinc .620" .305" .308" 1/4-20 .059" .180" .239" .007 lb 13114 Steel 1020 Bright Zinc 16.00 mm 8.00 mm 8.00 mm M4 x 0.7 3.00 mm 4.50 mm 7.50 mm .0045 kg 13116 Steel 1020 Bright Zinc 16.00 mm 7.90 mm 7.90 mm M5 x 0.8 3.00 mm 4.70 mm 7.70 mm .0041 kg 13119 Steel 1020 Bright Zinc 16.00 mm 7.90 mm 7.90 mm M6 x 1.0 3.00 mm 4.70 mm 7.70 mm .0037 kg 14165 Steel 1038 Bright Zinc 16.00 mm 7.90 mm 7.90 mm 1/4-20 3.00 mm 4.70 mm 7.70 mm .0036 kg 10 & 25 Series Standard Drop-In T-Nut 30 Series Standard Drop-In T-Nut 15 & 40 Series Standard Drop-In T-Nut A B E D C F G CONTINUE 25 Series 30 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page