Catalog 21 Page 379 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 379 Fastening Methods FASTENERS Part Description: The economy drop-in T-nut is a fastening option that loads either from the prole ends or side, which is helpful for applications where the ends are inaccessible. It is a cost-effective fastener that provides innite positioning along the prole T-slot and is available in an option of threads. For information on 80/20 screw and bolt offerings for the economy drop-in T-nut refer to pages beginning on 385. Economy Drop-In T-Nut 1 2 3 Part No. Series Material Grade Finish A B C D E F (Thread) G H J Weight 13179 Zinc Die-Cast Bright Zinc 8.70 mm 8.00 mm 5.70 mm 20.00 mm 10.00 mm M3 x 0.5 7.80 mm 10.00 mm 20.00 mm .0050 kg 13180 8.70 mm 8.00 mm 5.70 mm 20.00 mm 10.00 mm M4 x 0.6 7.80 mm 10.00 mm 20.00 mm .0050 kg 13181 8.70 mm 8.00 mm 5.70 mm 20.00 mm 10.00 mm M5 x 0.8 7.80 mm 10.00 mm 20.00 mm .0045 kg 13182 8.70 mm 8.00 mm 5.70 mm 20.00 mm 10.00 mm M6 x 1.0 7.80 mm 10.00 mm 20.00 mm .0041 kg 14161 8.70 mm 8.00 mm 5.70 mm 20.00 mm 10.00 mm 1/4-20 7.80 mm 10.00 mm 20.00 mm .0041 kg A D E H G J B C F 15 Series Metric Fractional 40 Series

Previous Page
Next Page