Catalog 21 Page 378 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 378 Fastening Methods FASTENERS Part Description: The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the prole ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the prole is in a vertical position. It is available with options in size and thread. For information on 80/20 screw and bolt offerings for the short self-aligning roll-in T-nut with spring leaf refer to pages beginning on 385. Short Self-Aligning Roll-In T-Nut with Spring Leaf 1 2 3 Part No. Series Material Grade Finish A B C (Thread) D E F G Weight 13089 Steel 1045 Bright Zinc 16.00 mm 11.80 mm M4 x 0.7 9.30 mm 4.30 mm 1.00 mm 8.00 mm .0045 kg 13091 16.00 mm 11.80 mm M5 x 0.8 9.30 mm 4.30 mm 1.00 mm 8.00 mm .0045 kg 13093 16.00 mm 11.80 mm M6 x 1.0 9.30 mm 4.30 mm 1.00 mm 8.00 mm .0045 kg 13095 16.00 mm 11.80 mm M8 x 1.25 9.30 mm 4.30 mm 1.00 mm 8.00 mm .0036 kg 13059 20.00 mm 15.00 mm M5 x 0.8 13.65 mm 6.00 mm 1.50 mm 10.00 mm .0100 kg 13061 20.00 mm 15.00 mm M6 x 1.0 13.65 mm 6.00 mm 1.50 mm 10.00 mm .0095 kg 13063 20.00 mm 15.00 mm M8 x 1.25 13.65 mm 6.00 mm 1.50 mm 10.00 mm .0086 kg A B F G E D C 30 Series 40 Series 45 Series 15 Series Metric Fractional

Previous Page
Next Page