Catalog 21 Page 376 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 376 Fastening Methods FASTENERS Part Description: The self-aligning roll-in T-nut is a fastening option that loads either from the prole ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides innite positioning along the T-slot and is available with options in size and thread. For information on 80/20 screw and bolt offerings for the self-aligning roll-in T-nut refer to pages beginning on 385. Self-Aligning Roll-In T-Nut 1 2 Part No. Series Material Grade Finish A B C D (Thread) E F G Weight 13088 Steel 1045 Bright Zinc 16.00 mm 8.00 mm 11.60 mm M4 x 0.7 4.60 mm 1.00 mm 7.90 mm .0045 kg 13090 16.00 mm 8.00 mm 11.60 mm M5 x 0.8 4.60 mm 1.00 mm 7.90 mm .0045 kg 13092 16.00 mm 8.00 mm 11.60 mm M6 x 1.0 4.60 mm 1.00 mm 7.90 mm .0041 kg 13094 16.00 mm 8.00 mm 11.60 mm M8 x 1.25 4.60 mm 1.00 mm 7.90 mm .0036 kg 13096 16.00 mm 8.00 mm 11.60 mm 1/4-20 4.60 mm 1.00 mm 7.90 mm .0041 kg 13098 16.00 mm 8.00 mm 11.60 mm 5/16-18 4.60 mm 1.00 mm 7.90 mm .0041kg 13058 20.00 mm 10.00 mm 15.00 mm M5 x 0.8 6.00 mm 2.00 mm 9.80 mm .0100 kg 13060 20.00 mm 10.00 mm 15.00 mm M6 x 1.0 6.00 mm 2.00 mm 9.80 mm .0095 kg 13062 20.00 mm 10.00 mm 15.00 mm M8 x 1.25 6.00 mm 2.00 mm 9.80 mm .0082 kg A B F G E C D 30 Series 40 Series 45 Series 15 Series Metric Fractional

Previous Page
Next Page