Catalog 21 Page 375 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 375 Fastening Methods FASTENERS Part Description: The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the prole ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the prole is in a vertical position. It is available with options in size, material, thread, and nish. For information on 80/20 screw and bolt offerings for the self-aligning roll-in T-nut with ball spring refer to pages beginning on 385. Self-Aligning Roll-In T-Nut with Ball Spring 1 2 Part No. Series Material Grade Finish A B C D (Thread) E F G H Weight 13082 Steel 1045 Bright Zinc 3.80 mm 12.00 mm 7.70 mm M3 x 0.5 5.50 mm 4.50 mm 5.00 mm 0.60 mm .0018 kg 13083 Steel 1045 Bright Zinc 3.80 mm 12.00 mm 7.70 mm M4 x 0.7 5.50 mm 4.50 mm 5.00 mm 0.60 mm .0018 kg 13084 Steel 1045 Bright Zinc 3.80 mm 12.00 mm 7.70 mm M5 x 0.8 5.50 mm 4.50 mm 5.00 mm 0.60 mm .0018 kg 13027 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm M4 x 0.7 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0109 kg 13028 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm M5 x 0.8 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0104 kg 13031 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm M6 x 1.0 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0100 kg 13034 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm M8 x 1.25 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0086 kg 13039 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm 10-32 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0104 kg 13037 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm 1/4-20 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0099 kg 13040 Steel 1045 Bright Zinc 6.70 mm 22.00 mm 13.50 mm 5/16-18 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0091 kg 13029 Stainless-Steel 304 Stainless Stainless 6.70 mm 22.00 mm 13.50 mm M5 x 0.8 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0104 kg 13032 Stainless-Steel 304 Stainless Stainless 6.70 mm 22.00 mm 13.50 mm M6 x 1.0 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0099 kg 13035 Stainless-Steel 304 Stainless Stainless 6.70 mm 22.00 mm 13.50 mm M8 x 1.25 8.90 mm 7.20 mm 7.80 mm 0.80 mm .0086 kg A B H G F C E D 15 Series Metric Fractional 20 Series 40 Series

Previous Page
Next Page