Catalog 21 Page 373 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 373 Fastening Methods FASTENERS Part Description: The roll-in T-nut with set screw is a fastening option that loads from either the prole ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the prole is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and nish. For information on 80/20 screw and bolt offerings for the roll-in T-nut with set screw refer to pages beginning on 385. Tip: An L wrench or combo tool (pg. 894) is required for adjusting the set screw. Roll-In T-Nut with Set Screw Part No. Series Material Grade Finish A B C D (Set Screw) E (Thread) F G Weight 3312 Steel 1215 Black Zinc .620" .201" .120" 6-32 10-32 .200" .395" .009 lb 3313 Steel 1215 Black Zinc .620" .201" .120" 6-32 1/4-20 .200" .395" .008 lb 3309 Steel 1215 Black Zinc .875" .310" .195" 10-24 10-32 .285" .510" .024 lb 3310 Steel 1215 Black Zinc .875" .310" .195" 10-24 1/4-20 .285" .510" .024 lb 3311 Steel 1215 Black Zinc .875" .310" .195" 10-24 5/16-18 .285" .510" .020 lb 3605 Stainless-Steel 303 Stainless Stainless .875" .310" .195" 10-32 1/4-20 .285" .510" .023 lb 3608 Stainless-Steel 303 Stainless Stainless .875" .310" .195" 10-32 5/16-18 .285" .510" .021 lb 3781 Steel 1215 Bright Zinc .875" .310" .195" 10-24 10-32 .285" .510" .023 lb 3787 Steel 1215 Bright Zinc .875" .310" .195" 10-24 1/4-20 .285" .510" .024 lb 3788 Steel 1215 Bright Zinc .875" .310" .195" 10-24 5/16-18 .285" .510" .020 lb 3892 Steel 1215 Bright Zinc .875" .310" .195" M5 x 0.8 .285" .510" .023 lb 3894 Steel 1215 Bright Zinc .875" .310" .195" M5 x 0.8 M8 x 1.25 .285" .510" .020 lb 3898 Steel 1215 Bright Zinc .310" .875" .195" M5 x 0.8 M6 x 1.0 .285" .510" .023 lb 25-3312 Steel 1215 Black Zinc 15.75 mm 5.11 mm 3.05 mm 6-32 10-32 5.08 mm 10.03 mm .0041 kg 25-3313 Steel 1215 Black Zinc 15.75 mm 5.11 mm 3.05 mm 6-32 1/4-20 5.08 mm 10.03 mm .0036 kg 40-1968 Steel 1215 Bright Zinc 22.22 mm 7.87 mm 4.95 mm 10-24 M6 x 1.0 7.24 mm 12.95 mm .0109 kg 40-1988 Steel 1215 Bright Zinc 22.22 mm 7.87 mm 4.95 mm 10-24 M8 x 1.25 7.24 mm 12.95 mm .0095 kg 40-3310 Steel 1215 Black Zinc 22.22 mm 7.87 mm 4.95 mm 10-24 1/4-20 7.24 mm 12.95 mm .0104 kg 40-3311 Steel 1215 Black Zinc 22.22 mm 7.87 mm 4.95 mm 10-24 5/16-18 7.24 mm 12.95 mm .0100 kg 1 2 A B C F G D E 10 Series 15 Series Metric Fractional 25 Series 40 Series

Previous Page
Next Page