Catalog 21 Page 372 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 372 Fastening Methods FASTENERS Part Description: The roll-in T-nut with ex handle is a fastening option that loads from either the prole ends or side, which is helpful in applications where the ends are inaccessible. The ex handle sticks out past the prole to make it easy to position and move within the T-slot. It is available with options in size, material, thread, and nish. For information on 80/20 screw and bolt offerings for the roll-in T-nut with ex handle refer to pages beginning on 385. Roll-In T-Nut with Flex Handle Part No. Series Material Grade Finish A B C D E (Thread) F G H Weight 3375 Steel 1215 Black Zinc .620" .120" .201" .395" 10-32 .116" .200" .456" .008 lb 3790 Steel 1215 Bright Zinc .620" .120" .201" .395" 10-32 .116" .200" .456" .008 lb 3376 Steel 1215 Black Zinc .620" .120" .201" .395" 1/4-20 .116" .200" .456" .008 lb 3624 Stainless-Steel 303 Stainless Stainless .620" .120" .201" .395" 1/4-20 .116" .200" .456" .008 lb 3791 Steel 1215 Bright Zinc .620" .120" .201" .395" 1/4-20 .116" .200" .456" .008 lb 3875 Steel 1215 Bright Zinc .620" .120" .201" .395" M5 x 0.8 .116" .200" .456" .007 lb 3876 Steel 1215 Bright Zinc .620" .120" .201" .395" M6 x 1.0 .116" .200" .456" .008 lb 3284 Steel 1215 Black Zinc .875" .195" .310" .510" 10-32 .116" .285" .391" .023 lb 3784 Steel 1215 Bright Zinc .875" .195" .310" .510" 10-32 .116" .285" .391" .021 lb 3844 Steel 1215 Bright Zinc .875" .195" .310" .510" M5 x 0.8 .116" .285" .391" .025 lb 3283 Steel 1215 Black Zinc .875" .195" .310" .510" 1/4-20 .116" .285" .391" .024 lb 3783 Steel 1215 Bright Zinc .875" .195" .310" .510" 1/4-20 .116" .285" .391" .023 lb 3843 Steel 1215 Bright Zinc .875" .195" .310" .510" M6 x 1.0 .116" .285" .391" .023 lb 3282 Steel 1215 Black Zinc .875" .195" .310" .510" 5/16-18 .116" .285" .391" .022 lb 3782 Steel 1215 Bright Zinc .875" .195" .310" .510" 5/16-18 .116" .285" .391" .022 lb 3842 Steel 1215 Bright Zinc .875" .195" .310" .510" M8 x 1.25 .116" .285" .391" .022 lb 3602 Stainless-Steel 303 Stainless Stainless .875" .195" .310" .510" 1/4-20 .116" .285" .391" .023 lb 3600 Stainless-Steel 303 Stainless Stainless .875" .195" .310" .510" 5/16-18 .116" .285" .391" .021 lb 25-1956 Steel 1215 Bright Zinc 15.75 mm 3.05 mm 5.11 mm 10.03 mm M5 x 0.8 2.95 mm 5.08 mm 11.58 mm .0041 kg 25-1966 Steel 1215 Bright Zinc 15.75 mm 3.05 mm 5.11 mm 10.03 mm M6 x 1.0 2.95 mm 5.08 mm 11.58 mm .0036 kg 25-3376 Steel 1215 Black Zinc 15.75 mm 3.05 mm 5.11 mm 10.03 mm 1/4-20 2.95 mm 5.08 mm 11.58 mm .0036 kg 40-1966 Steel 1215 Bright Zinc 22.22 mm 4.95 mm 7.87 mm 12.70 mm M6 x 1.0 2.95 mm 7.24 mm 9.93 mm .0104 kg 40-1986 Steel 1215 Bright Zinc 22.22 mm 4.95 mm 7.87 mm 12.70 mm M8 x 1.25 2.95 mm 7.24 mm 9.93 mm .0118 kg 40-3282 Steel 1215 Black Zinc 22.22 mm 4.95 mm 7.87 mm 12.70 mm 5/16-18 2.95 mm 7.24 mm 9.93 mm .0100 kg 40-3283 Steel 1215 Black Zinc 22.22 mm 4.95 mm 7.87 mm 12.70 mm 1/4-20 2.95 mm 7.24 mm 9.93 mm .0109 kg 1 2 C G H REF. D A B E FLEXIBLE RUBBER HANDLE F 25 Series 40 Series 15 Series 10 Series Metric Fractional

Previous Page
Next Page