Catalog 21 Page 369 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 369 Fastening Methods FASTENERS 15 Series Metric Fractional 40 Series Part Description: The slide-in T-nut with ball spring is a fastening option that loads from the prole ends. The ball spring holds the T-nut in the T-slot, even when the prole is in a vertical position. It is available with different thread options. For information on 80/20 screw and bolt offerings for the slide-in T-nut with ball spring refer to pages beginning on 385. Slide-In T-Nut with Ball Spring Part No. Series Material Grade Finish A B C D (Thread) E F Weight 13064 Steel 1045 Bright Zinc 23.00 mm 6.75 mm 18.00 mm M5 8.50 mm 6.80 mm .0150 kg 13065 23.00 mm 6.75 mm 18.00 mm M6 8.50 mm 6.80 mm .0145 kg 13066 23.00 mm 6.75 mm 18.00 mm M8 8.50 mm 6.80 mm .0132 kg 1 2 B A C F E D

Previous Page
Next Page