Catalog 21 Page 368 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 368 Fastening Methods FASTENERS 40 Series 15 Series Metric Fractional Part Description: The self-aligning slide-in T-nut with ball spring is a fastening option that loads from the prole ends. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the prole is in a vertical position. It is available with different thread options. For information on 80/20 screw and bolt offerings for the self-aligning slide-in T-nut with ball spring refer to pages beginning on 385. Self-Aligning Slide-In T-Nut with Ball Spring Part No. Series Material Grade Finish A B C D (Thread) E F G H Weight 13050 Steel 1045 Bright Zinc 22.00 mm 7.00 mm 17.00 mm M4 x 0.7 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0181 kg 13051 22.00 mm 7.00 mm 17.00 mm M5 x 0.8 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0181 kg 13052 22.00 mm 7.00 mm 17.00 mm M6 x 1.0 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0172 kg 13053 22.00 mm 7.00 mm 17.00 mm M8 x 1.25 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0159 kg 13054 22.00 mm 7.00 mm 17.00 mm 1/4-20 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0168 kg 13055 22.00 mm 7.00 mm 17.00 mm 5/16-18 11.60 mm 9.60 mm 2.90 mm 8.00 mm .0159 kg 1 2 A C H G F E D B

Previous Page
Next Page