Catalog 21 Page 362 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 362 Fastening Methods FASTENERS Part No. Series Style Material Grade Finish A B C (Thread) D E Weight 3275 Style 2 Steel 1010 Black Zinc .875" .443" 8-32 .030" .124" .008 lb 3276 Style 2 Steel 1010 Black Zinc .875" .443" 10-32 .030" .124" .008 lb 3675 Style 2 Stainless-Steel 18-8 Stainless 1.000" .443" 1/4-20 .030" .124" .010 lb 3382 Style 2 Steel 1010 Black Zinc 1.000" .443" 1/4-20 .030" .124" .009 lb 3785 Style 2 Steel 1010 Bright Zinc 1.000" .443" 1/4-20 .030" .124" .010 lb 3859 Style 2 Steel 1010 Bright Zinc 1.000" .443" M6 x 1.0 .030" .124" .010 lb 3686 Style 1 Stainless-Steel 304 Stainless Stainless .812" .505" 1/4-20 .050" .125" .013 lb 3286 Style 1 Steel 1010 Black Zinc .812" .505" 1/4-20 .050" .125" .009 lb 3786 Style 1 Steel 1010 Bright Zinc .812" .505" 1/4-20 .050" .125" .012 lb 3789 Style 1 Steel 1010 Bright Zinc .984" .505" 5/16-18 .078" .133" .015 lb 3836 Style 2 Steel 1010 Bright Zinc 1.125" .505" M6 x 1.0 .050" .130" .018 lb 25-3382 Style 2 Steel 1010 Black Zinc 25.40 mm 11.25 mm 1/4-20 .76 mm 3.15 mm .0041 kg 25-1961 Style 2 Steel 1010 Bright Zinc 25.40 mm 11.25 mm M6 x 1.0 .76 mm 3.15 mm .0041 kg 30-3789 Style 1 Steel 1010 Bright Zinc 25.40 mm 12.60 mm 5/16-18 2.00 mm 3.60 mm .0068 kg 30-3796 Style 1 Steel 1010 Bright Zinc 25.40 mm 12.60 mm M8 x 1.25 2.00 mm 3.60 mm .0053 kg 40-3286 Style 1 Steel 1010 Black Zinc 20.62 mm 12.83 mm 1/4-20 1.27 mm 4.45 mm .0054 kg 40-1961 Style 2 Steel 1010 Bright Zinc 28.58 mm 12.83 mm M6 x 1.0 1.27 mm 4.45 mm .0079 kg Slide-In Economy T-Nut - Centered Thread Part Description: The slide-in economy T-nut with centered thread is a cost-effective fastening method available with options in size, material, thread, and nish. It loads from the prole ends and has a pilot thread projection that adds additional threading for increased strength. The centered thread of the slide-in economy T-nut lends itself to connections towards the middle of a prole or with a joining plate. This T-nut is available in a double (pg. 364) or triple (pg. 365) conguration. For information on 80/20 screw and bolt offerings for the slide-in economy T-nut refer to pages beginning on 385. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing. Style #1 Style #2 A B D E C A B C D E 1 2 30 Series 25 Series 10 Series 15 Series Metric Fractional 40 Series

Previous Page
Next Page