Catalog 21 Page 359 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 359 Fastening Methods FASTENERS Right Angle Structural Pivot Assembly with Dual Straight Arms (Continued) Universal Right Angle Structural Pivot Pivot Nub Pivot Straight Arm Bolt T-Nut 90 Degree Right Angle Structural Pivot Universal Right Angle Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4006 Clear 4003 (1) 4196 (2) 2.000 3.010 2.630 1.000 1.000 1.280 .322 lb 4006-Black Black 4003 (1) 4196 (2) 2.000 3.010 2.630 1.000 1.000 1.280 .322 lb 4406 Clear 4403 (1) 4396 (2) 3.000 4.500 3.818 1.500 1.500 1.945 1.002 lb 4406-Black Black 4403 (1) 4396 (2) 3.000 4.500 3.818 1.500 1.500 1.945 1.002 lb C D B A E TYP F Suggested Hardware (Mount Arm to T-Slot) Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2 BHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy Included Hardware (Mount Nub to T-Slot) Included Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 1 or 2 1/4-20 x 1 SHCS Economy 3613 1 or 2 5/16-18 x 1.5 SHCS Economy Part No. Series Qty. Bolt T-Nut 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 5/8 FBHSCS Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 10 Series 15 Series Fractional

Previous Page
Next Page