Catalog 21 Page 358 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 358 Fastening Methods FASTENERS Right Angle Structural Pivot Assembly with Dual Straight Arms Part Description: The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting prole. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms. 0 Degree Right Angle Structural Pivot 90 Degree Right Angle Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4005 Clear 4002 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .225 lb 4005-Black Black 4002 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .225 lb 4405 Clear 4402 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .688 lb 4405-Black Black 4402 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .688 lb Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4004 Clear 4001 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .226 lb 4004-Black Black 4001 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .226 lb 4404 Clear 4401 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.950" .683 lb 4404-Black Black 4401 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.950" .683 lb A B C D E TYP F C D B A E TYP F 10 Series 15 Series Fractional Dbl T-nut CONTINUE

Previous Page
Next Page