Catalog 21 Page 355 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 355 Fastening Methods FASTENERS Standard Structural Pivot Assembly with Dual "L" Arms (Continued) Universal Standard Structural Pivot Pivot Nub Pivot L Arm Pivot L Arm Bolt T-Nut 0 Degree Standard Structural Pivot Universal Standard Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4156 Clear 4186 (1) 4149 (2) 6.000 .500 1.000 1.000 1.000 1.275 .311 lb 4156-Black Black 4186 (1) 4149 (2) 6.000 .500 1.000 1.000 1.000 1.275 .311 lb 4356 Clear 4386 (1) 4349 (2) 9.000 .750 1.500 1.500 1.500 1.945 .972 lb 4356-Black Black 4386 (1) 4349 (2) 9.000 .750 1.500 1.500 1.500 1.945 .972 lb 25-4156 Clear 25-4186 (1) 25-4149 (2) 150.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1268 kg 25-4156-Black Black 25-4186 (1) 25-4149 (2) 150.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .1268 kg 40-4356 Clear 40-4386 (1) 40-4349 (2) 240.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .4938 kg 40-4356-Black Black 40-4386 (1) 40-4349 (2) 240.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .4938 kg A C TYP B TYP E F D Included Hardware (Mount Nub to T-Slot) Suggested Hardware (Mount Arm to T-Slot) Included Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 1 or 2 1/4-20 x 1 SHCS Economy 3613 1 or 2 5/16-18 x 1.5 SHCS Economy 75-3415 1 or 2 M6 x 25 mm SHCS Economy 75-3479 1 or 2 M8 x 40 mm SHCS Economy Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2 BHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Part No. Series Qty. Bolt T-Nut 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 5/8 FBHSCS 13-6312 2 M6 x 12 mm BHSCS 13-8316 2 M8 x 16 mm BHSCS Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page