Catalog 21 Page 354 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 354 Fastening Methods FASTENERS Standard Structural Pivot Assembly with Dual "L" Arms Part Description: The standard structural pivot assembly with dual L arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting prole. It consists of one 0 degree, 90 degree or universal structural pivot nub and two L structural pivot arms. 0 Degree Standard Structural Pivot 90 Degree Standard Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4153 Clear 4187 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .208 lb 4153-Black Black 4187 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .208 lb 4353 Clear 4387 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .651 lb 4353-Black Black 4387 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .651 lb 25-4153 Clear 25-4187 (1) 25-4149 (2) 125.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .0843 kg 25-4153-Black Black 25-4187 (1) 25-4149 (2) 125.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .0843 kg 40-4353 Clear 40-4387 (1) 40-4349 (2) 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .3221 kg 40-4353-Black Black 40-4387 (1) 40-4349 (2) 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .3221 kg Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4154 Clear 4188 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .209 lb 4154-Black Black 4188 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .209 lb 4354 Clear 4388 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .654 lb 4354-Black Black 4388 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .654 lb 25-4154 Clear 25-4188 (1) 25-4149 (2) 125.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .0843 kg 25-4154-Black Black 25-4188 (1) 25-4149 (2) 125.00 mm 12.50 mm 25.00 mm 25.00 mm 25.00 mm 31.88 mm .0843 kg 40-4354 Clear 40-4388 (1) 40-4349 (2) 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .3212 kg 40-4354-Black Black 40-4388 (1) 40-4349 (2) 200.00 mm 20.00 mm 40.00 mm 40.00 mm 40.00 mm 51.33 mm .3212 kg F B TYP C TYP A E D F B TYP C TYP A E D 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut CONTINUE

Previous Page
Next Page