Catalog 21 Page 352 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 352 Fastening Methods FASTENERS Standard Structural Pivot Assembly with Dual Straight Arms Part Description: The standard structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting prole. It consists of one 0 degree, 90 degree or universal structural pivot nub and two straight structural pivot arms. 0 Degree Standard Structural Pivot 90 Degree Standard Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4197 Clear 4187 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .163 lb 4197-Black Black 4187 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .163 lb 4397 Clear 4387 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .663 lb 4397-Black Black 4387 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .663 lb 25-4197 Clear 25-4187 (1) 25-4196 (2) 25.00 mm 75.00 mm 39.30 mm 25.00 mm 25.00 mm 31.88 mm .0869 kg 25-4197-Black Black 25-4187 (1) 25-4196 (2) 25.00 mm 75.00 mm 39.30 mm 25.00 mm 25.00 mm 31.88 mm .0869 kg 40-4397 Clear 40-4387 (1) 40-4396 (2) 40.00 mm 120.00 mm 60.45 mm 40.00 mm 40.00 mm 51.33 mm .3271 kg 40-4397-Black Black 40-4387 (1) 40-4396 (2) 40.00 mm 120.00 mm 60.45 mm 40.00 mm 40.00 mm 51.33 mm .3271 kg Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4198 Clear 4188 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .164 lb 4198-Black Black 4188 (1) 4196 (2) 1.000" 3.010" 1.630" 1.000" 1.275" .164 lb 4398 Clear 4388 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .476 lb 4398-Black Black 4388 (1) 4396 (2) 1.500" 4.500" 2.318" 1.500" 1.945" .476 lb 25-4198 Clear 25-4188 (1) 25-4196 (2) 25.00 mm 75.00 mm 39.30 mm 25.00 mm 25.00 mm 31.88 mm .0872 kg 25-4198-Black Black 25-4188 (1) 25-4196 (2) 25.00 mm 75.00 mm 39.30 mm 25.00 mm 25.00 mm 31.88 mm .0872 kg 40-4398 Clear 40-4388 (1) 40-4396 (2) 40.00 mm 120.00 mm 60.45 mm 40.00 mm 40.00 mm 51.33 mm .2968 kg 40-4398-Black Black 40-4388 (1) 40-4396 (2) 40.00 mm 120.00 mm 60.45 mm 40.00 mm 40.00 mm 51.33 mm .2968 kg B A E TYP F C D B A E TYP F C D CONTINUE 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page