Catalog 21 Page 350 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 350 Fastening Methods FASTENERS Standard Straight Structural Pivot Arm Part Description: The standard straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between proles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 406, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Color A B C D E F G H Weight 4196 Clear .500 .500 3.000 .505 .257 1.000 1.000 .188 .051 lb 4196-Black Black .500 .500 3.000 .505 .257 1.000 1.000 .188 .051 lb 4396 Clear .745 .750 4.500 .750 .328 1.500 1.490 .250 .149 lb 4396-Black Black .745 .750 4.500 .750 .328 1.500 1.490 .250 .149 lb 25-4196 Clear 12.50 mm 12.50 mm 75.00 mm 12.50 mm 6.30 mm 25.00 mm 25.00 mm 4.00 mm .0082 kg 25-4196-Black Black 12.50 mm 12.50 mm 75.00 mm 12.50 mm 6.30 mm 25.00 mm 25.00 mm 4.00 mm .0082 kg 40-4396 Clear 19.90 mm 20.00 mm 119.90 mm 19.90 mm 8.30 mm 40.00 mm 39.80 mm 6.00 mm .0705 kg 40-4396-Black Black 19.90 mm 20.00 mm 119.90 mm 19.90 mm 8.30 mm 40.00 mm 39.80 mm 6.00 mm .0705 kg Standard Straight Structural Pivot Arm Bolt T-Nut C H G A B F TYP E TYP R. D Part No. Series Qty. Bolt T-Nut 3321 3 1/4-20 x 1/2 FBHSCS Economy 3320 3 5/16-18 x 11/16 FBHSCS Economy 75-3404 3 M6 x 10 mm BHSCS Economy 75-3422 3 M8 x 16 mm BHSCS Economy Suggested Hardware (Mount Arm to T-slot) Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page