Catalog 21 Page 347 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 347 Fastening Methods FASTENERS Part Description: The 90 degree structural right angle pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-90 degrees perpendicular to the mounting prole. It has a slot tab that helps prevent the nub from rotating as well as assists with alignment in the T-slot. The 90 degree structural right angle pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. Included Hardware (Mount Nub to T-Slot) Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 1 1/4-20 x 1 SHCS Economy 3613 1 5/16-18 x 1.5 SHCS Economy Part No. Series Qty. Bolt 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 11/16 FBHSCS 90 Degree Structural Right Angle Pivot Nub Part No. Series Color A B C D E F G Weight 4002 Clear 1.000 1.000 .500 .500 1/4-20 .275 1.000 .106 lb 4002-Black Black 1.000 1.000 .500 .500 1/4-20 .275 1.000 .107 lb 4402 Clear 1.500 1.500 .750 .750 5/16-18 .450 1.500 .338 lb 4402-Black Black 1.500 1.500 .750 .750 5/16-18 .450 1.500 .338 lb G A B C F D E 90 Degree Structural Right Angle Pivot Nub Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 10 Series 15 Series Fractional

Previous Page
Next Page