Catalog 21 Page 345 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 345 Fastening Methods FASTENERS Universal Structural Pivot Nub Part Description: The universal structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees either parallel or perpendicular to the mounting prole. The universal structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. Part No. Series Color A B C D E F G H Weight 4186 Clear 1.000 2.000 .500 .500 1/4-20 .260 1.000 1.000 .202 lb 4186-Black Black 1.000 2.000 .500 .500 1/4-20 .260 1.000 1.000 .202 lb 4386 Clear 1.500 3.000 .750 .750 5/16-18 .450 1.500 1.500 .648 lb 4386-Black Black 1.500 3.000 .750 .750 5/16-18 .450 1.500 .648 lb 25-4186 Clear 25.00 mm 50.00 mm 12.50 mm 12.50 mm M6 x 1.0 6.89 mm 25.00 mm 25.00 mm .0885 kg 25-4186-Black Black 25.00 mm 50.00 mm 12.50 mm 12.50 mm M6 x 1.0 6.89 mm 25.00 mm 25.00 mm .0885 kg 40-4386 Clear 40.00 mm 80.00 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm 40.00 mm .3393 kg 40-4386-Black Black 40.00 mm 80.00 mm 20.00 mm 20.00 mm M8 x 1.25 11.43 mm 40.00 mm 40.00 mm .3393 kg Included Hardware (Mount Nub to T-Slot) Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 2 1/4-20 x 1 SHCS Economy 3613 2 5/16-18 x 1.5 SHCS Economy 75-3415 2 M6 x 25 mm SHCS Economy 75-3480 2 M8 x 40 mm SHCS Economy Part No. Series Qty. Bolt 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 11/16 FBHSCS 13-6312 2 M6 x 12 mm BHSCS 13-8316 2 M8 x 16 mm BHSCS A B H TYP G C F D E Universal Structural Pivot Nub Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page